PLUS+1® Compliant pedal
Rugged design bi-directional pedals with 3 million cycle operating life.
Designed with superior performance, durability and functional safety in mind operators are in complete control of the vehicle.
Rugged design
3 million cycle operating life
Bi-directional pedal travel ±14°
Non-contact, redundant hall effect sensors
Analog output options, 5 Vdc supply
- 10% to 90%
- 20% to 80%
Ingress Protection IP66
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | Electronic Foot Pedal Over Center Rocker Type/Bi-directional Data Sheet | English | Multiple | 29 Oct, 2020 | 419.7 KB | |
Data sheet | Electronic Foot Pedal Over Center Rocker Type/Bi-directional Data Sheet | Japanese | Japan | 301.1 KB | ||
User guide | KEP Uni-directional and Bidirectional Foot Pedal Technical Information | English | Multiple | 16 Dec, 2019 | 2.7 MB |
Downloads
Related products
Related applications
-
ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.