Monitoring, control and diagnostics
Monitoring vehicle performance has never been easier. Our displays give a customized all-in-one overview of your vehicle’s CAN-based network. Just what operators need for continuous monitoring, control and diagnostics.
Many options are available with our PLUS+1® programmable displays − from plug and play to customized operator interfaces with optional external camera.
All our displays have one thing in common: they provide an integrated operating network that brings the entire hydraulic system on your vehicle together. Whatever your needs, our displays can monitor every hydraulically-controlled detail, from oil pressure to machine angles.

Wheel loader solutions
Work with Danfoss and experience wheel loader design in a new way. Let’s build the customized solutions your customers demand.
Product range
-
DP200 series
DP200, DP250 models. User-programmable with PLUS+1® GUIDE Classic Screen Editor (CSE) for fast display development. Optional EIC (Engine Information Center) application for plug-and play engine monitoring.
-
DP570 series
DP570 model with 5.7” TFT color rugged displays (in-cab usage). User-programmable with PLUS+1® GUIDE Vector-Based Screen Editor (VBSE) for fast display development. Available with or without camera.
-
DP600TM series
DP600TM, DP610TM with 6.5” TFT color rugged displays (both in- and out-of-cab usage). User-programmable with PLUS+1® GUIDE Classic Screen Editor (CSE) for fast display development.
-
DP700 series
DP700, DP710, DP720, DP730 DP700 series with 7.0” TFT color rugged displays. User-programmable with PLUS+1® GUIDE Vector-Based Screen Editor (VBSE) for fast display development. Available with two camera inputs.
Related products
-
Foot pedals
Our PLUS+1® Compliant foot pedals provide robust solutions for controlling vehicles in harsh mobile equipment environments.
-
Joysticks
Our joystick range features single- and dual-axis configurations, multiple mechanical and electrical interface options
-
PLUS+1® input/output modules
Expand the capabilities of your vehicle control system with our CAN-based input/output modules. These stackable microcontroller add-ons integrate new control functions smoothly and effectively.
-
PLUS+1® MC microcontrollers
Our powerful PLUS+1® microcontrollers bring intelligence to every node of a distributed control system. And they are equally effective for stand-alone control in smaller machines.
-
PLUS+1® SC microcontrollers
Flexible, powerful and functional safety compliant SC controllers join the portfolio of PLUS+1® compliant components.
Related solutions
-
Connected solutions
Danfoss Telematics solutions are easily integrated into OEM processes without the need for specific programming knowledge, saving you time and money.
-
Total machine management
Our PLUS+1® platform delivers the software application development power you need — and doesn’t require specialized programming skills.