Flexible, powerful and functional safety compliant
Flexible, powerful and functional safety compliant SC controllers join the portfolio of PLUS+1® Compliant components. Dual microprocessors provide enhanced performance, larger memory, and redundant control of outputs for safety function applications.
Features and benefits
Larger memory capacity
Higher environmental performance
Enhanced input/output flexibility
Smart digital inputs
Increased operating temperature
PWM output frequency increase to 20,000 Hz
Separate PWM frequencies for each output
Configurable sensor power from 3 to 12 volt
Low power mode
Low supply voltage (7 volts) stays running through engine crank
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | PLUS+1® Safety Controllers SC024-110 and SC024-112 Data Sheet | English | United States | 15 Aug, 2018 | 437.4 KB | |
Data sheet | PLUS+1® Safety Controllers SC024-120 and SC024-122 Data Sheet | Chinese (CN) | China | 02 Nov, 2018 | 532.5 KB | |
Data sheet | PLUS+1® Safety Controllers SC024-120 and SC024-122 Data Sheet | English | United States | 15 Aug, 2018 | 437.2 KB | |
Data sheet | PLUS+1® SC050-120 and SC050-122 Controllers Data Sheet | Japanese | Japan | 27 Nov, 2023 | 946.9 KB | |
Data sheet | PLUS+1® SC050-120 and SC050-122 Safety Controllers Data Sheet | English | Multiple | 13 Nov, 2019 | 409.1 KB | |
User guide | PLUS+1® SC0XX-1XX Safety Controllers Family Technical Information | English | Multiple | 20 May, 2021 | 2.7 MB |
Downloads
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® high current controllers
Our PLUS+1® high current controllers, with their smart design and easy to program features, provide smooth control for high-current hydraulic applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® XL controllers
Our new CAN-based PLUS+1® XL controllers offer a high I/O pin count for optimal vehicle control. PLUS+1® XL controllers provide space savings and optimize installation costs while meeting the latest technology needs for high-end performance.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® SC microcontrollers
Flexible, powerful and functional safety compliant SC controllers join the portfolio of PLUS+1® compliant components.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® software
PLUS+1® GUIDE and Service Tool is the foundation of the PLUS+1® Platform. It is engineered to accelerate your development process and bring higher quality machines to market faster.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® sensors
Our temperature or pressure-detecting sensors link your machine functions to the control system. Many of the sensors in our broad range are PLUS+1® Compliant, contributing to precision control systems on all kinds of mobile application.
Related applications
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Construction
Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Crane and material handling
Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Forestry
Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Heavy machinery
Think about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Road building
Advanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.
Related solutions
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Propel application library
The Danfoss Propel Application Library (PAL) is a collection of function blocks for propel applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Steer-by-wire
Our fail-safe steer-by-wire solutions allow you to remove the steering column. You can then replace it with smaller, precise steering mechanisms such as a joystick or mini-wheel.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Total machine management
Our PLUS+1® platform delivers the software application development power you need — and doesn’t require specialized programming skills.
Case stories
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Award winning Safety Controllers
Functional safety has to be impeccable when building mobile machines for the off-highway market. The Danfoss family of PLUS+1® Safety Controllers with modular safety kernel is designed to help you achieve that.