High performance
Reliability, robustness and efficiency are a must when choosing the right valve solution for your machine. But sometimes you can meet your performance needs with a lighter weight alternative.
That’s when the DCV directional control valves are likely to be your best choice.
Product range
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ECO 80 directional control valves
With our modular ECO 80 valves, you can expect all the benefits of our proven PVG valve technology at a level of quality and performance that won’t let you down.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | Directional Control Valve ECO 80 LS Data Sheet | Chinese (CN) | China | 25 Oct, 2016 | 2.1 MB | |
User guide | ECO 80 Directional Control Valve Technical Information | Chinese (CN) | China | 03 Mar, 2018 | 6.6 MB | |
User guide | ECO 80 Directional Control Valve Technical Information | Japanese | Multiple | 11 Nov, 2022 | 4.9 MB | |
User guide | ECO 80 Directional Control Valve Technical Information | English | Multiple | 17 Sep, 2020 | 5.8 MB | |
Data sheet | ECO 80 LS Directional Control Valve Data Sheet | English | Multiple | 22 Sep, 2016 | 425.7 KB | |
Service guide | ECO 80 Service and Parts Manual | English | Multiple | 19 Dec, 2019 | 8.4 MB |
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PVG combinations
Danfoss offers solutions which makes it possible to combine up to four different valve families.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PVG 32 proportional valves
PVG 32 is designed for maximum flexibility configurable as an advanced electrically controlled proportional valve. As well as a load sensing directional control valve.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PVG 120 proportional valves
Load sensing valve suitable for high flow and pressure. The PVG 120 is built to take control.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PVG 128/256 proportional valves
For the most demanding applications, only the highest flow and the highest pressure will do. The PVG 128 and PVG 256 are made for controlling the toughest applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PVG-EX proportional valves
Our PVG-EX program is an explosion proof PVG designed to be used in Ex hazardous areas like mining and oil and gas industries. The PVG-EX shares the same features as the standard PVG. This enables stack combinations of flexible slice sections, making it possible to build valve groups meeting the exact requirements, now for use in hazardous areas.
Related applications
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Agriculture
Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Construction
Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Crane and material handling
Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Road building
Advanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Wheel loaders
Work with us on new power solutions and experience wheel loader design in a new uplifted way.