Pilot operated relief valves

  • Overview
  • Product range
  • Documents

Spool type

Model code Cavity Rated pressure Rated flow 3D model
CP210-2 SDC10-2 350 bar
(5075 psi)
115 lpm
(30 gpm)
STP files
CP211-2 CP12-2 350 bar
(5075 psi)
190 lpm
(50 gpm)
STP files



Spool Type Pilot Operated

Poppet type (with reverse free flow)

Model code Cavity

Rated pressure

Rated flow 3D model
RV10-POP SDC10-2 250 bar
(3625 psi)
120 lpm
(32 gpm)
STP files



 

Documents

Documents
Type Name Language Valid for Updated Download File type
User guide ICS Relief Valves Technical Information English Multiple 22 Dec, 2022 1.5 MB .pdf