Direct acting relief valves

  • Overview
  • Product range
  • Documents

Poppet type valves

Model Code Cavity Rated Pressure Rated Flow  3D Model
CP208-3 SDC08-2 250 bar
(3600 psi)
30 lpm
(8 gpm)
STP files
CP200-3 SDC10-2 250 bar
(3600 psi)
40 lpm
(11 gpm)
STP files

 

Spool type valve

Model Code Cavity Rated Pressure Rated Flow  3D Model
CP210-1 SDC10-2 210 bar
(3000 psi)
45 lpm
(12 gpm)
STP files
CP211-1 CP12-2 40 bar
(600 psi)
75 lpm
(20 gpm)
STP files

Poppet Type (with Damping)

Model Code Cavity Rated Pressure Rated Flow  3D Model
RV08-DR SDC08-2 250 bar
(3600 psi)
30 lpm
(8 gpm)
STP files
VEN 06 NCS06/2 315 bar (4500 psi) 40 lpm
(11 gpm)
STP files
VME 06 VME06 315 bar (4500 psi) 40 lpm
(11 gpm)
STP files
VME 07 VME07 315 bar (4500 psi) 50 lpm
(13 gpm)
STP files
VME 08 VME08 315 bar (4500 psi) 80 lpm
(21 gpm)
STP files

Poppet type thermal relief valve

Model Code Cavity Rated Pressure Rated Flow  3D Model
CP208-4 SDC08-2 415 bar
(6000 psi)
1.1 lpm
(0.3 gpm)
STP files

Poppet and Spool Type Direct Acting (Thermal and Damping)

Documents

Documents
Type Name Language Valid for Updated Download File type
User guide ICS Relief Valves Technical Information English Multiple 18 Sep, 2020 1.7 MB .pdf