Proportional pressure relief valves

  • Overview
  • Product range
  • Documents

Direct acting normally closed 

Model code

Cavity

Rated pressure

Rated flow

3D model

PRV08-DAC SDC08-2 215 bar (3120 psi) 3.8 lpm
(1 gpm)
STP files
HPRV08-DAC SDC08-2 350 bar (5075 psi) 1.9 lpm
(0.5 gpm)
STP files



Direct acting normally open (with manual override)

Model code

Cavity

Rated pressure

Rated flow

3D model

XMD 04 NCS04/2 250 bar (3600 psi) 5 lpm
(1.3 gpm)
STP files

 



 Direct acting normally open

Model code

Cavity

Rated pressure

Rated flow

3D model

CP558-20 SDC08-2 210 bar (3000 psi) 8 lpm
(2 gpm)
STP files



Pilot operated normally closed

Model code Cavity Rated pressure Rated flow 3D model
PRV10-POC SDC10-2 250 bar (3600 psi) 76 lpm
(20 gpm)
STP files
PRV12-POC SDC12-2 250 bar (3600 psi) 180 lpm
(48 gpm)
STP files





Pilot operated normally open

Model code Cavity Rated pressure Rated flow 3D model
XMP 06 NCS06/2 315 bar (4500 psi) 50 lpm
(13 gpm)
STP files






Documents

Documents
Type Name Language Valid for Updated Download File type
User guide ICS Proportional Valves Technical Information English Multiple 22 Dec, 2022 8.0 MB .pdf