Spool type normally closed
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
CP518-PNC | SDC08-2 | 210 bar (3000 psi) | 12 lpm (3 gpm) |
STP files |
PSV10-NC | SDC10-2 | 260 bar (3770 psi) | 40 lpm (10.6 gpm) |
STP files |
PSV12-NC | SDC12-2 | 260 bar (3770 psi) | 80 lpm (21 gpm) |
STP files |
PSV16-NC | SDC16-2 | 260 bar (3770 psi) | 100 lpm (26 gpm) |
STP files |
Poppet type normally closed
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
PSVP10-NCR | SDC10-2 | 260 bar (3770 psi) | 55 lpm (14 gpm) |
STP files |
PSVP12-NCR | SDC12-2 | 260 bar (3770 psi) | 70 lpm (18 gpm) |
STP files |
PSVP16-NCR | SDC16-2 | 260 bar (3770 psi) | 90 lpm (24 gpm) |
STP files |
Spool type normally open
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
CP518-PNO | SDC08-2 | 210 bar (3000 psi) | 12.1 lpm (3.2 gpm) |
STP files |
PSV10-NO | SDC10-2 | 260 bar (3770 psi) | 40 lpm (10.6 gpm) |
STP files |
PSV12-NO | SDC12-2 | 260 bar (3770 psi) | 100 lpm (26 gpm) |
STP files |
PSV16-NO | SDC16-2 | 260 bar (3770 psi) | 110 lpm (29 gpm) |
STP files |
Poppet type normally open
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
PSVP10-NOR | SDC10-2 | 260 bar (3770 psi) | 45 lpm (12 gpm) |
STP files |
PSVP12-NOR | SDC12-2 | 260 bar (3770 psi) | 70 lpm (18 gpm) |
STP files |
PSVP16-NOR | SDC16-2 | 260 bar (3770 psi) | 80 lpm (21 gpm) |
STP files |
Product range
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | ICS Proportional Valves Technical Information | English | Multiple | 18 Sep, 2020 | 8.5 MB |