Pressure reducing valves (non-relieving)

  • Overview
  • Related products
  • Documents

Direct acting

Model code Cavity Rated pressure Rated flow  3D model
CP230-2 SDC10-3 210 bar (3000 psi) 40 lpm
(11 gpm)
STP files
PRC 06 NCS06/3 315 bar (4500 psi) 40 lpm
(11 gpm)
STP files



Pilot operated

Model code Cavity Rated pressure Rated flow  3D model
CP230-4 SDC10-3 350 bar (5000 psi) 40 lpm
(11 gpm)
STP files
PPRC 06 NCS06/3 315 bar (4500 psi) 40 lpm
(11 gpm)
STP files






 

Documents

Documents
Type Name Language Valid for Updated Download File type
User guide ICS Pressure Reducing Valves Technical Information English Multiple 18 Sep, 2020 1.0 MB .pdf