Pressure reducing/relieving valves

  • Overview
  • Related products
  • Documents

Direct acting

Model code Cavity Rated pressure Rated flow  3D model
CP230-1 SDC10-3 210 bar (3000 psi) 40 lpm
(11 gpm)
STP files
PRR10-PVG SDC10-3 210 bar (3000 psi) 5 lpm
(1.3 gpm)
STP files



 

Pilot operated

Model code Cavity Rated pressure Rated flow  3D model
PRMP 064 SDC10-3 315 bar (4500 psi) 40 lpm
(11 gpm)
STP files
CP231-3 CP12-3S 345 bar (5000 psi) 115 lpm
(30 gpm)
STP files



 

Direct acting (with damping port)

Model code Cavity Rated pressure Rated flow  3D model
PRR10-DRD SDC10-4 210 bar (3000 psi) 38 lpm
(10 gpm)
STP files





 

Documents

Documents
Type Name Language Valid for Updated Download File type
User guide ICS Pressure Reducing Valves Technical Information English Multiple 18 Sep, 2020 1.0 MB .pdf