Port 3 pilot
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
CP458-2 | SDC08-3 | 210 bar (3045 psi) | 20 lpm (5 gpm) |
STP files |
MC10-RO | SDC10-3S | 250 bar (3600 psi) | 45 lpm (12 gpm) |
STP files |
CP451-2 | CP12-3S | 210 bar (3045 psi) | 95 lpm (25 gpm) |
STP files |
CP452-2 | SDC16-3S | 210 bar (3045 psi) | 130 lpm (34 gpm) |
STP files |
CP453-2 | CP20-3S | 210 bar (3045 psi) | 230 lpm (61 gpm) |
STP files |
Related products
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | ICS Pilot Operated Check Valves Technical Information | English | Multiple | 18 Sep, 2020 | 1.8 MB |