Port 1 pilot
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
RPC04 | NCS04/3 | 350 bar (5075 psi) | 20.5 lpm (5.4 gpm) |
STP files |
RPC06 | NCS06/3 | 350 bar (5075 psi) | 35 lpm (9.25 gpm) |
STP files |
CP450-1 | SDC10-3 | 240 bar (3480 psi) | 30 lpm (8 gpm) |
STP files |
RPC12 | NCS12/3 | 315 bar (4500 psi) | 90 lpm (24 gpm) |
STP files |
Related products
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | ICS Pilot Operated Check Valves Technical Information | English | Multiple | 18 Sep, 2020 | 1.8 MB |