Pressure compensator valves

  • Overview
  • Product range
  • Documents

Priority type

Model code

Cavity

Rated pressure

Rated flow

3D model

CP310-4 SDC10-4 210 bar (3045 psi) 40 lpm
(11 gpm)
STP files
CP311-4 CP12-4 210 bar (3045 psi) 60 lpm
(16 gpm)
STP files
CP312-4 SDC16-4 210 bar (3045 psi) 130 lpm
(34 gpm)
STP files
CP313-4 SDC20-4 210 bar (3045 psi) 340 lpm
(90 gpm)
STP files



Restrictive type

Model code

Cavity

Rated pressure

Rated flow

3D model

CP300-4 SDC10-3 210 bar (3045 psi) 40 lpm
(11 gpm)
STP files
CP301-4 CP12-3 210 bar (3045 psi) 90 lpm
(24 gpm)
STP files
CP302-4 SDC16-3 210 bar (3045 psi) 130 lpm
(34 gpm)
STP files
CP303-4 SDC20-3 210 bar (3045 psi) 284 lpm
(75 gpm)
STP files



Static priority type

Model code

Cavity

Rated pressure

Rated flow

3D model

CP310-6 SDC10-4 210 bar (3045 psi) 40 lpm
(11 gpm)
STP files
PC12-LPS CP12-4 210 bar (3045 psi) 75 lpm
(20 gpm)
STP files
PC16-LPS SDC16-4 210 bar (3045 psi) 114 lpm
(30 gpm)
STP files
CP313-6 SDC20-4 210 bar (3045 psi) 200 lpm
(53 gpm)
STP files



Documents

Documents
Type Name Language Valid for Updated Download File type
User guide ICS Logic Elements Technical Information English Multiple 22 Dec, 2022 6.8 MB .pdf