Restrictive type pressure compensated flow control valves

  • Overview
  • Product range
  • Documents

Fixed setting

Model Code Cavity Rated Pressure Rated Flow 3D Model
CP308-1 SDC08-2 210 bar
(3000 psi)
15 lpm
(4 gpm)
STP files
CP300-1 SDC10-2 210 bar
(3000 psi)
23 lpm
(6 gpm)
STP files
CP301-1 CP12-2 210 bar
(3000 psi)
56.8 lpm
(15 gpm)
STP files



Restrictive Fixed Pressure Compensated

Adjustable Setting

Model Code Cavity Rated Pressure Rated Flow 3D Model
CP308-2 SDC08-2 210 bar
(3000 psi)
15 lpm
(4 gpm)
STP files
CP300-2 SDC10-2 210 bar
(3000 psi)
23 lpm
(6 gpm)
STP files
VR 06 NCS06/2 315 bar
(4500 psi)
30 lpm
(8 gpm)
STP files
VR 12 NCS12/2 315 bar
(4500 psi)
62 lpm
(16 gpm)
STP files



Restrictive Adjustable Pressure Compensated

Fully Adjustable (with Reverse Free Flow)

Model Code Cavity Rated Pressure Rated Flow 3D Model
HFCV10-RT SDC10-2 350 bar
(5075 psi)
11.4 lpm
(3 gpm)
STP files



Restrictive Fully Adjustable Pressure Compensated

Bi-Directional Fixed Setting

Model Code Cavity Rated Pressure Rated Flow 3D Model
CP300-6 SDC10-3 210 bar
(3000 psi)
22.7 lpm
(6 gpm)
STP files
FCH10-BD SDC10-3 350 bar
(5075 psi)
23 lpm
(6 gpm)
STP files



Bi-directional Fixed Pressure Compensated

In-Line Fixed Setting

Model Code Cavity Rated Pressure Rated Flow 3D Model
SC 10 None 210 bar
(3000 psi)
16 lpm
(4.2 gpm)
STP files
SC 13 None 210 bar
(3000 psi)
47 lpm
(12 gpm)
STP files



In-line Restrictive Pressure Compensated

In-Line Fixed Setting (with Reverse Free Flow)

Model Code Cavity Rated Pressure Rated Flow 3D Model
CP9014-1 None 210 bar
(3000 psi)
113 lpm
(30 gpm)
STP files



In-line Restrictive Fixed with Reverse free flow

Documents

Documents
Type Name Language Valid for Updated Download File type
User guide ICS Flow Control Valves Technical Information English Multiple 18 Sep, 2020 3.1 MB .pdf