Priority type pressure compensated flow control valves

  • Overview
  • Product range
  • Documents

Fixed setting

Model Code Cavity Rated Pressure Rated Flow 3D Model
CP310-1 SDC10-3 210 bar
(3000 psi)
23 lpm
(6 gpm)
STP files
VRF 06 NCS06/3 315 bar
(4500 psi)
26 lpm
(7 gpm)
STP files
CP311-1 CP12-3 210 bar
(3000 psi)
45 lpm
(12 gpm)
STP files
CP312-1 SDC16-3 210 bar
(3000 psi)
64 lpm
(17 gpm)
STP files

 



Priority Fixed Pressure Compensated

 

Adjustable setting

Model Code Cavity Rated Pressure Rated Flow 3D Model
CP310-2 SDC10-3 210 bar
(3000 psi)
22.7 lpm
(6 gpm)
STP files
VRC 06 NCS06/3 315 bar
(4500 psi)
30 lpm
(8 gpm)
STP files
VRC 12 NCS12/3 315 bar
(4500 psi)
74 lpm
(19 gpm)
STP files



Priority Adjustable Pressure Compensated

Documents

Documents
Type Name Language Valid for Updated Download File type
User guide ICS Flow Control Valves Technical Information English Multiple 22 Dec, 2022 3.2 MB .pdf