Adjustable setting
Model Code | Cavity | Rated Pressure | Rated Flow | 3D Model |
2F94-01 | None | 210 bar (3000 psi) |
30 lpm (8 gpm) |
STP files |
2F95-01 | None | 210 bar (3000 psi) |
60 lpm (16 gpm) |
STP files |
2F96-01 | None | 210 bar (3000 psi) |
95 lpm (25 gpm) |
STP files |
2F97-01 | None | 210 bar (3000 psi) |
190 lpm (50 gpm) |
STP files |
Product range
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | ICS Flow Control Valves Technical Information | English | Multiple | 18 Sep, 2020 | 3.1 MB |