Bi-directional
Model code | Cavity | Rated pressure | Rated flow | 3D model |
CP618-1 | SDC08-2 | 210 bar (3000 psi) |
25 lpm (7 gpm) |
STP files |
CP618-2 | SDC08-2 | 210 bar (3000 psi) |
45 lpm (12 gpm) |
STP files |
CP610-1 | SDC10-2 | 210 bar (3000 psi) |
50 lpm (13 gpm) |
STP files |
CP610-2 | SDC10-2 | 210 bar (3000 psi) |
50 lpm (13 gpm) |
STP files |
CP611-2 | CP12-2 | 210 bar (3000 psi) |
115 lpm (30 gpm) |
STP files |
CP612-1 | SDC16-2 | 210 bar (3000 psi) |
190 lpm (50 gpm) |
STP files |
CP612-2 | SDC16-2 | 210 bar (3000 psi) |
190 lpm (50 gpm) |
STP files |
CP613-1 | SDC20-2 | 210 bar (3000 psi) |
380 lpm (100 gpm) |
STP files |
Product range
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | ICS Flow Control Valves Technical Information | English | Multiple | 18 Sep, 2020 | 3.1 MB |