Standard
Model Code | Cavity | Rated Pressure | Rated Flow | 3D Model |
CP340-1 | SDC10-4 | 210 bar (3000 psi) |
45 lpm (12 gpm) |
STP files |
VDF 06 | NCS06/4 | 210 bar (3000 psi) |
45 lpm (12 gpm) |
STP files |
CP341-1 | CP12-4 | 210 bar (3000 psi) |
75 lpm (20 gpm) |
STP files |
CP342-1 | SDC16-4 | 210 bar (3000 psi) |
1505 lpm (40 gpm) |
STP files |
CP342-3 | SDC16-4 | 450 bar (6500 psi) |
150 lpm (40 gpm) |
STP files |
CP343-1 | SDC20-4 | 210 bar (3000 psi) |
340 lpm (90 gpm) |
STP files |
Product range
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | ICS Flow Control Valves Technical Information | English | Multiple | 18 Sep, 2020 | 3.1 MB |