Manual directional valves

  • Overview
  • Product range
  • Documents

Normally closed poppet type (pull to open)

Model code

Cavity

Rated pressure

Rated flow

3D model

CP600-1 SDC10-2 210 bar (3000 psi) 68 lpm
(18 gpm)
STP files






Normally closed poppet type (push to open)

Model code

Cavity

Rated pressure

Rated flow

3D model

CE 06 NCS06/2 315 bar (4500 psi) 20 lpm
(5 gpm)
STP files
CP600-2 SDC10-2 210 bar (3000 psi) 50 lpm
(13 gpm)
STP files





Normally closed poppet type (lever to open)

Model code

Cavity

Rated pressure

Rated flow

3D model

DMP08-NO SDC08-2 210 bar (3000 psi) 48 lpm
(12.7 gpm)
STP files



Normally open poppet type (lever to close)

Model code

Cavity

Rated pressure

Rated flow

3D model

DMP08-NO SDC08-2 210 bar (3000 psi) 48 lpm
(12.7 gpm)
STP files



Rotary spool type, 2-position 2-way

Model code

Cavity

Rated pressure

Rated flow

3D model

CP620-1 SDC10-2 210 bar (3000 psi) 75 lpm
(20 gpm)
STP files



Rotary spool type, 2 or 3-position 3-way

Model code

Cavity

Rated pressure

Rated flow

3D model

CP630-1 SDC10-3 210 bar (3000 psi) 30 lpm
(8 gpm)
STP files



Rotary spool type, 2 or 3-position 4-way

Model code

Cavity

Rated pressure

Rated flow

3D model

CP640-1 SDC10-4 210 bar (3000 psi) 10 lpm
(3 gpm)
STP files



Documents

Documents
Type Name Language Valid for Updated Download File type
User guide ICS Directional Control Valves Technical Information English Multiple 18 Sep, 2020 3.9 MB .pdf