Hydraulic vent counterbalance valves

  • Overview
  • Product range
  • Documents

Port 3 pilot

Model code Cavity Rated pressure Rated flow 3D model
CP448-1 CP08-3L 350 bar (5075 psi) 20 lpm
(5 gpm)
STP files
CB10-HV SDC10-3S 350 bar (5075 psi) 60 lpm
(16 gpm)
STP files
CP441-1 CP12-3S 350 bar (5075 psi) 115 lpm
(30 gpm)
STP files
CB20-HV CP20-3S 345 bar (5000 psi) 266 lpm
(70 gpm)
STP files



Port 1 pilot

Model code Cavity Rated pressure Rated flow 3D model
VCB06-EN NCS06/3 350 bar (5075 psi) 60 lpm
(16 gpm)
STP files
VCB12-EN NCS12/3 350 bar (5075 psi) 140 lpm
(37 gpm)
STP files





Documents

Documents
Type Name Language Valid for Updated Download File type
User guide ICS Counterbalance Valves Technical Information English Multiple 18 Sep, 2020 9.3 MB .pdf