Poppet type
Model code | Cavity | Rated pressure | Rated flow | 3D model |
CP108-2 | SDC08-2 | 350 bar (5075 psi) | 20 lpm (5 gpm) |
STP files |
CP100-2 | SDC10-2 | 350 bar (5075 psi) | 50 lpm (13 gpm) |
STP files |
CP101-2 | CP12-2 | 350 bar (5075 psi) | 75 lpm (20 gpm) |
STP files |
CP102-2 | SDC16-2 | 350 bar (5075 psi) | 150 lpm (40 gpm) |
STP files |
CP103-2 | SDC20-2 | 350 bar (5075 psi) | 265 lpm (70 gpm) |
STP files |
Product range
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | ICS Check Valves Technical Information | English | Multiple | 18 Sep, 2020 | 2.6 MB |