Poppet type
Model code | Cavity | Rated pressure | Rated flow | 3D model |
CV08-NP | SDC08-2 | 350 bar (5075 psi) | 38 lpm (10 gpm) |
STP files |
CV10-NP | SDC10-2 | 350 bar (5075 psi) | 80 lpm (21.1 gpm) |
STP files |
CP102-1 | SDC16-2 | 315 bar (4570 psi) | 210 lpm (55.5 gpm) |
STP files |
CP103-1 | SDC20-2 | 215 bar (3120 psi) | 330 lpm (87.2 gpm) |
STP files |
Slip-in
Model code | Cavity | Rated pressure | Rated flow | 3D model |
3C50-01 | FC-144 | 210 bar (3045 psi) | 70 lpm (19 gpm) |
STP files |
3C60-01 | FC-144 | 140 bar (2000 psi) | 70 lpm (19 gpm) |
STP files |
3C80-01 | FC-304 | 140 bar (2000 psi) | 190 lpm (50 gpm) |
STP files |
3C90-01 | FC-304 | 210 bar (3045 psi) | 190 lpm (50 gpm) |
STP files |
Product range
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | ICS Check Valves Technical Information | English | Multiple | 22 Dec, 2022 | 2.5 MB |