Logic element valves

  • Overview

Enhance machine performance

Get the flexibility to design more efficient, effective hydraulic integrated circuits (HIC) packages with Danfoss logic element hydraulic valves. Designed to provide total control over pressure, flow and direction, logic element valves span a broad range of pressure ratings and applications.

Benefits - Shorten design process and minimize manufacturing costs
Pressure rating - up to 350 bar (5,000 psi)
Flow rating - up to 400 L/min (100 gal/min)

Options for your needs

Select from a wide range of Danfoss logic element valves, including: 

  • Pressure compensators
  • Pressure compensators with priority and bypass outlets
  • Differential-pressure sensing elements

Hardened and ground materials

Logic element cartridges have hardened and ground spools, and/or honed sleeves, poppets and sharp-edged ground steel seats, which provides durability, dirt tolerance, reliable seating and fast cycling.

Enhanced corrosion protection

Danfoss cartridge valves and coils can be supplied with zinc plating, and aluminum manifolds can be anodized to improve corrosion resistance.
 

Wide variety of standard housing and port options

To maximize potential applications, Danfoss check valves are offered with SAE and BSPP port options in the following configurations:

  • In-line single or dual
  • SAE, 4-bolt, code 61
  • Close coupled, nipple mounted
  • Gasket mounted single or dual

Visit PowerSource

Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, Cross reference, crimp specs and many more.

Create custom manifold designs quickly and easily
Circuit Design Software Studio walks you through the process of designing a manifold. Start by accessing step-by-step training modules and end with a quote for everything you need.
CAD resources
Access 3D solid models of screw-in cartridge valves (SiCVs) and industrial valves for use in designing custom manifolds, and download a library of SiCV symbols, containing more than 1,000 symbols for use in hydraulic system design.