Internally rectified with compact design
Control the opening and closing of solenoid and proportional valves with a compact, fast-switching coil, including our ToughCoil series. We internally rectify standard AC coils to supply them with DC current and avoid an "in-rush" current.
Core features - internally rectified
Engineered - compact design
Features - continuous duty
Coil advantage
Our solenoid and proportional valve coils are:
- Rated for continuous duty
- Interchangeable for serviceability
- Available in a variety of voltages and terminations
- In a one-piece, weather-proof encapsulated design
- Internally full-wave rectified
ToughCoils: industry-leading protection and performance
Designed with environmental protection and solenoid performance in a compact and rugged package of ToughCoils:
- Come in a variety of popular integrated connection options and with wire leads
- Feature a best-in-class, one-piece, shell-encapsulated design
- Meet the most stringent environmental application requirements
- Are field retrofittable thanks to our exclusive compact coil design

Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, Cross reference, crimp specs and many more.