Industrial proportional directional valves

  • Overview
  • Documents

Reduce commissioning time through plug-and-play functionality

We offer an incredible depth of proportional valves with a variety of features, flow rates and performance levels for  industrial and mobile applications. Offering proportional valves with and without onboard electronics (OBE/non-OBE) and three performance levels to choose from, you’re sure to find a valve perfectly matched to your application.

Vickers by Danfoss proportional directional valves can help you:

  • Reduce commissioning time through plug-and-play functionality
  • Reduce labor time and costs by minimizing wiring
  • Increase machine uptime
  • Improve productivity and quality
  • Increase automation
  • Enable easier serviceability

Size - NG 6 to NG 32 (D03 to D10)

Pressure - Up to 350 bar (5,000 psi)

Flow - Up to 700 L/min (185 gal/min)

NEW! Size 07 design delivers more flow and pressure

Click here to learn more

Proportional valves without onboard electronics (non-OBE)

Three performance levels

Our proportional directional valves without OBE are available in three performance levels—ultra, high and standard performance—to suit a wide range of application requirements.

Ultra performance
KSD direct-acting and KHD pilot-operated servo performance valves.

  • Single solenoid high-response valve
  • Spool goes to 4th position when power is removed (pilot spool goes to 4th position on KHD)
  • Spool position feedback (pilot and main-stage spool position feedback)
  • Zero lap spool options
  • Suitable for closed-loop pressure and position control
  • Requires dedicated control amplifier

High performance
KFD direct-acting single feedback valve.
• Spool position feedback
• Suitable for precise speed control and simple closed-loop applications
• Requires dedicated control amplifier

Standard performance
KDG direct-acting and pilot-operated non-feedback valve.

  • No spool position feedback
  • Low-cost valve suitable for shock reduction and simple speed control applications
  • Simple, low-cost electronic requirements

Upgrade to onboard (OBE) electronics

Proportional valves with onboard electronics offer several advantages, including a factory-matched valve and amplifier, which reduces the possibility of selection and installation errors. Installation and setup is faster and easier, with limited user adjustments and reduced electrical cabinet space requirements.

Our KB family of proportional directional valves with onboard electronics (OBE) features superior reliability and durability, IP67 environmental protection and reduced power consumption. With a controller built in, valves with onboard electronics (OBE) do not require an external controller.

Valves with OBE offer several advantages:

  • Easier, faster and lower cost valve package installation
  • Reduced possibility of selection and installation errors
  • Optimized valve with robust amplifier design
  • Easier setup with limited user adjustments
  • Easier maintenance replacements
  • Reduced electrical cabinet space
  • High levels of EMC immunity
  • Vibration and shock resistant

Proportional valves with onboard electronics (OBE)

Three performance levels, a world of possibilities

Our proportional directional valves with OBE are available in three performance levels—ultra, high and standard performance—to suit a wide range of application requirements.

Ultra performance
KBSD direct-acting and KBHD pilot-operated servo performance valves.

  • Single solenoid high-response valve
  • Spool goes to 4th position when power is removed (pilot spool goes to 4th position on KBHD)
  • Spool position feedback (pilot- and main-stage spool position feedback)
  • Zero lap spool options
  • Suitable for closed-loop pressure and position control
  • Plug-and-play digital electronics with no amplifier setup requirements with command options and enable function

High performance
KBF direct-acting and pilot-operated single feedback valves.

  • Dual solenoid valve
  • Spool stays in center position when power is removed (pilot spool stays in center position when power is removed)
  • Amplifier has spool position feedback (amplifier has only main-stage spool position feedback)
  • Zero lap spool options available on single-stage
  • Plug-and-play digital electronics with no amplifier-to-valve setup requirements, plus command options, enable function and programmable ramps

Standard performance
KBD direct-acting and pilot-operated non-feedback valves.

  • Dual solenoid digital valve
  • Spool stays in center position when power is removed (pilot spool stays in center position when power is removed)
  • No spool position feedback
  • Plug-and-play digital electronics with no amplifier-to-valve setup requirements, plus command options, enable function and programmable ramps

Applications

  • Machine Tools
  • Injection and blow molding
  • Hydraulic presses
  • Metal forming
  • Primary metals
  • Pulp and paper
  • Wood processing
  • Turbine controls (wind, steam, water, solar)
  • Test and simulation
  • Mobile machinery
  • Oil and gas
  • Marine/offshore
  • Civil engineering

Enhance your system with proportional valve electronics

Add precision, speed and accuracy to your industrial proportional valve application with Danfoss amplifiers and control cards. These add-ons feature user-friendly front panels with LEDs, so you can easily monitor and adjust card functions. The units provide both voltage and current input signals, with translation to standard, efficient PWM output signals.

Click here to learn more

Don’t forget the subplates and bolt kits
To install Danfoss industrial valves, you need Danfoss subplates and bolt kits. This hardware is engineered especially for Danfoss valves and manifolds to give your systems the flat surfaces and stiffness required for a reliable seal.
Valve specification made simple
Need help choosing the correct valve for your application? Our product guide simplifies the specification of our proportional directional valve range. Designed to help narrow down your search to the correct type and size valve, this five-step guide will walk you through specification in a decision-tree format.
Visit PowerSource

Visit PowerSource

In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.

Documents

Documents
Type Name Language Valid for Updated Download File type
Catalog KBDG5V-5-7-8-10 Proportional Two Stage Directional Valve Catalog English Multiple 27 Jan, 2023 2.8 MB .pdf
Catalog KBFDG5V-5-7-8-10 Proportional two-stage directional valve catalog English Multiple 27 Jan, 2023 2.3 MB .pdf
Notification New Size 07 Proportional Valves Cross Over Table English Multiple 09 Nov, 2022 297.3 KB .pdf
Brochure Size 07 Industrial Proportional Valve Data Sheet English Multiple 28 Oct, 2022 754.5 KB .pdf