Thousands of models to suit all applications
Versatile and powerful, Danfoss directional control valves can be actuated by solenoid, hydraulic or pneumatic pilot; by lever; or mechanically. Danfoss DG valves feature three- or four-way directional control and are easily mountable on industry-standard surfaces. With thousands of models to suit all applications, we can supply a Danfoss DG series directional valve that’s a perfect fit.
A directional control valve for every machine
Danfoss DG series valves are available with various methods of actuation, sizes, pressure ratings, flow, voltage and wattage, electrical connections and other features, so you can find just the right solution for your application.
Size - NG 4 to NG 32 (D02 to D10)
Pressure - Up to 350 bar (5,000 psi)
Flow - Up to 1,100 L/min (290 gal/min)
Don’t forget the subplates and bolt kits
To install Danfoss industrial valves, you need Danfoss subplates and bolt kits. This hardware is engineered especially for Danfoss valves and manifolds to give your systems the flat surfaces and stiffness required for a reliable seal.



Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.