Relief valves

Inline direct-acting or pilot operated valves

Danfoss offers a variety of relief valves, including inline direct-acting and inline pilot-operated valves, that provide pressure protection to the hydraulic system to maintain long-term dependability.

  • Relief valve setting range - 47 to 276 bar (675 to 4,000 psi)
  • Housing pressure rating - Up to 345 bar (5,000 psi)
  • Flow rating - Up to 132.5 L/min (35 gal/min)
Visit PowerSource

Visit PowerSource

In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.