Higher productivity with precise control
Increase productivity and decrease effort while operating machinery of all sizes with Danfoss hydraulic remote controls (HRCs). HRCs come in versions for hand, foot or mechanical operation, so you can more easily and efficiently activate and control directional valves and pumps from a single remote operating station.
- Productivity - Higher productivity with precise control
- Safety - Design safer, more ergonomic workstations
- Durability - High levels of ingress protection
Design a safer, ergonomic operating environment
Easily design an ergonomic workstation by leveraging the benefits of Danfoss HRCs, including:
- Reduced noise levels
- Reduced system oil temperatures
- Enhanced operator safety due to low working pressure
- Removal of fire hazards from the workstation
Increase operator and machine productivity
Because HRCs require very little operator effort, productivity improves for both the operator and the machine. Excellent pressure metering capabilities enable precise control of work functions and less wear and tear on the application.
Ensure reliable operation with high levels of ingress protection
Extend product life and resist external contamination with our IP68 handle, IP69K proportional switch, and zero-leak repairable seals (per SAE J1176).
Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.