CMJ directional control valve

  • Overview

Directional control in mobile machinery

The Danfoss CMJ valve is an open-center sectional control valve with a flexible configuration for multiple functions. Highly reliable and durable, the valve features a special patented circuit design that enables higher work circuit speeds, resulting in greater machine productivity.

An optimized flow path and spool design reduce pressure drop and noise, enabling you to create more efficient systems and improve operator comfort.

  • Function - Directional control in mobile machinery
  • Pressure - Up to 250 bar (3,625 psi)
  • Flow - Up to 80 L/min (21 gal/min)

Low-friction seals and wipers

Low hysteresis and high dynamic valve design

Low internal leakage due to optimal spool design

Three main relief valves provide added system protection in complex excavator applications

Multiple valve port relief configurations available

Travel straight mode available

Combined flow provides higher productivity

Visit PowerSource

Visit PowerSource

In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.