Steering accessories

Multiple configuration and customization options

Complete your steering system with our hydraulic steering accessories. Choose from a wide selection of steering wheels, columns, valves and more.

  • Wide variety - wheels, columns and valves to complete your steering system
  • High durability - resistant to wear, dirt and moisture
  • Design flexibility - multiple configuration and customization options

Steering wheels

Designed with operator comfort and durability in mind, Danfoss steering wheels are perfect for a variety of applications. Features include:

  • Steel infrastructure handles strong rim loads, ensuring long-lasting performance and safe operation
  • Durable, weather-resistant material features an attractive, semi-smooth finish
  • Standard 3-spoke design available in three sizes: 350, 362 and 400 mm (14, 15 and 16 in)
  • Works with column lengths from 56 mm to 825 mm (2.2 in to 32.5 in)
  • Additional options include soft touch feel, spinner knobs, horn buttons and hub cavity caps

Steering columns

For every vehicle application, Danfoss has a customizable steering column solution engineered for fit, functionality and durability. Features include:

  • Column and mounting flange designed as a sturdy, single weldment structure
  • High thrust and side-load capacity with low shaft torsional friction
  • Low-gloss black finish with phosphate-coated, oil-dipped shaft for corrosion protection
  • Optional dust boot protects against dirt and moisture
  • Multiple jacket types, upper and lower ends, and horn wire configurations
  • Can be pre-assembled to steering control unit upon request
  • Lengths from 56 to 825 mm (2.2 in to 32.5 in)

Steering valves

Protect operator safety and ensure optimal performance with Danfoss steering valves. Our product line features a variety of types, including:

  • Priority valves
  • Check valves
  • Brake valves
  • Flow divider valves
  • Antijerk valves
  • GPS steer valves
  • Four-wheel steer switching valves

Steering solutions for mobile off-highway equipment

Learn more about our steering control units and torque generators. Discover product features and benefits, compare products by pressure and flow, and find the ideal solution for a variety of platforms. You’ll also find an overview of Danfoss' patented steering technologies, such as VersaSteer and wide angle.

Visit PowerSource

Visit PowerSource

In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.