The largest steering flow
Bump up the flow, boost the power – our flow amplifiers bring steering control to the biggest machines on the planet.
Several hundred tons of solid machine is a tough steering challenge. And we can help you overcome it with the largest steering flow amplifiers on the market. Ideal for vehicles that require a steering flow of up to 400 l/min [160 US gal/min].
Featuring an integrated steering priority valve, our OSQ flow amplifiers can be used with our OSPBX, OSPCX or OSPLX steering units.
Features and benefits
Limited steering flow through the steering unit for optimal system efficiency and operator comfort
Available with amplification factors of 4, 5, 8 or more, delivering high steering capacity
Low pressure drop even at high flow
Target applications
Dumpers
Haulers
Large tractors
Wheel loaders
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | OSPB/C/F/D/L LS Steering Units, OLS Priority Valves, OSQ Flow Amplifiers Technical Information | German | Germany | 20 Apr, 2016 | 6.3 MB | |
User guide | OSPB/C/F/D/L LS Steering Units, OLS Priority Valves, OSQ Flow Amplifiers Technical Information | Chinese (CN) | China | 10 Mar, 2015 | 4.5 MB | |
User guide | OSPB/C/F/D/L LS Steering Units, OLS Priority Valves, OSQ Flow Amplifiers Technical Information | English | Multiple | 16 Apr, 2021 | 6.3 MB | |
User guide | OSPB/C/F/D/L LS Steering Units, OLS Priority Valves, OSQ Flow Amplifiers Technical Information | Japanese | Multiple | 19 Jul, 2021 | 5.3 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Steering unitsHigh performing hydraulic power steering units for all applications.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Heavy machineryThink about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Auto-guided steering systemTo remain competitive in today’s agricultural equipment market, OEMs are offering satellite-based, automatic steering solutions.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Joystick steeringDanfoss continues to lead the way with advanced, electrohydraulic joystick steering solutions. These offer design flexibility for you, superior machine controllability and performance for your customers.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Quick steeringThe ability to customize a machine’s steering ratio gives operators added precision while keeping them in ultimate control. At Danfoss, we call this dynamic steering ratio adjustment “quick steering.”
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Steer-by-wireOur fail-safe steer-by-wire solutions allow you to remove the steering column. You can then replace it with smaller, precise steering mechanisms such as a joystick or mini-wheel.