Outstanding performance
Build machines that provide unprecedented controllability, efficiency and productivity with Danfoss PVM pumps. Compatible with Pro-FX Ready smart components, PVM series open-circuit, variable displacement piston pumps lead the industry in noise reduction, compact size and pressure rating.
- Technology - Axial piston
- Displacement - 18-141 cc (1.1-8.6 cu in)
- Continuous pressure rating - 315 bar (4,600 psi)
Proven to help your machines perform better than the rest
- Quietest piston pumps in their class
- Compact design delivers more power in less space
- Proven rotating group to provide up to 4,000 psi continuous pressure with less maintenance cost
- High load bearings rated at 28,000 hours at corner horsepower
- Saddle-type swashplate with steel-backed polymer bearing for improved life
- Unique tapered envelope design that reduces vibration
Features that pump up performance and productivity
- Optional power control helps the machine use power more accurately
- Variable-speed technology generates power far more efficiently than fixed-speed pumps
- Better energy efficiency eliminates the need for costly, energy-consuming cooling equipment
Pro-FX Ready
Danfoss' advanced class of Pro-FX Ready products allows manufacturers to design and deliver smarter machines that:
- Intelligently adapt and dynamically respond to changing demands and conditions
- Optimize performance and maximize productivity while enhancing operator safety

Maximum flexibility for every industry and application

Applications

Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.