Evolutionary low noise patented gear pump technology
shhark® is the low noise external gear pump with outstanding performance guaranteed throughout the whole life of the pump.
With a simple but sophisticated design, we offer a gear pump that not only is quieter. It also has a unique advantage over the most popular low noise gear pump. The shhark® patented design guarantees the pump will remain silent after many hours of heavy-duty operation. This offers costs savings over traditional gear pump by eliminating costs associated with external noise reduction devices.
The shhark® design offers up to 10 dB noise reduction over regular gear pumps. It is ideal for application where low noise and high efficiency are required. Typical applications include tractors, indoor lift trucks, aerial platforms, construction equipment, material handling, agricultural and lifting devices.
QUIETER PUMP – noise level emissions reduced by up to 10 dB(A)
LOW VIBRATION – flow pulsation reduced by a stunning 78%
DURATION – low noise performance guaranteed throughout the whole life of the pump
EFFICIENCY – higher efficiency compared to standard gear pumps
SAVINGS – cost, weight and footprint savings
LEGISLATION – helps meet legal NVH requirements
INTERCHANGEABLE – allows to fully replace our standard gear pumps
Related applications
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Construction
Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Crane and material handling
Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Forestry
Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Heavy machinery
Think about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Lawn and turf
Lawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Road building
Advanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.
Related solutions
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Steering
As the global market leader in steering components and systems, Danfoss equips everything from small lawn machines to the largest dump trucks.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Thermal management
Danfoss is here to help. With our complete fan drive solution, Danfoss is able to help you maximize available engine power. As well as, decrease fuel costs and increase operator productivity.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Service guide | Gear Pumps and Motors Packaging and Recycling Information | Italian | Multiple | 11 May, 2023 | 437.3 KB | |
Service guide | Gear Pumps and Motors Packaging and Recycling Information | English | Multiple | 11 May, 2023 | 428.8 KB | |
Brochure | Open for Comfort - Protecting the Environment Danfoss NVH Technology | English | Multiple | 05 May, 2023 | 929.5 KB | |
Data sheet | Shhark Low Noise Aluminum Gear Pumps Data Sheet | English | Multiple | 28 Apr, 2021 | 895.6 KB | |
User guide | Shhark Low Noise Aluminum Gear Pumps Group 2 Technical Information | Japanese | Multiple | 29 May, 2023 | 2.7 MB | |
User guide | shhark® Aluminum Group 2 Pump Technical Information | English | Multiple | 28 Apr, 2023 | 3.8 MB | |
Data sheet | shhark® and Compact Multiple Pump Data Sheet | English | Multiple | 25 Jan, 2023 | 1.1 MB |
Related products
Coming soon...
Coming soon...
News
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss Power Solutions’ shhark® low-noise gear pump named a winner in 2022 LEAP AwardsWednesday, November 2, 2022
Danfoss Power Solutions’ shhark low-noise gear pump has been named the silver medalist in the Hydraulics category of the 2022 Leadership in Engineering Achievement Program (LEAP) Awards.