Rugid gear pumps

  • Overview
  • Documents
  • Related products
  • Related applications
  • Related solutions

Rugged, dependable performance under high pressure

  • Available in aluminum and cast iron design
  • 20% smaller than conventional gear products, high power density in a small package for easy installation in optimized machines
  • Thrust plate design for high efficiency over a wide temperature range
  • Teflon® coated bushings for extended life under extreme temperature and pressure conditions
  • Viton® seals are standard to sustain higher temperature and fluid capabilities
  • Broad range of shaft drives, integrated valves, and side or rear port options gives great flexibility in system design.
  • Cast iron design for maximum efficiency, dependability, durability and reliability in performing continuous operation in heavy duty applications with severe duty cycles and temperature conditions, all within the industry leading package size and power density.
  • Aluminum design is a perfect fit for agricultural and industrial applications thanks to its compactness and broad range of options available

Features and benefits

Thrust plate design for high efficiency over a wide temperature range

Teflon® coated bushings for extended life under extreme temperature and pressure conditions

High strength cast iron construction for efficient performance in continuous operation

Easy installation in optimized machines due to compact, power-dense design

Viton® seals are standard to sustain higher temperature and fluid capabilities

A variety of integrated valve options

    Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size
    07 10 11 13 14 17 19 21 23 25 29 32 36 38 41 45
Displacement cm3/rev
[in3/rev]
7.0
[0.43]
9.50
[0.58]
10.8
[0.66]
12.6
[0.77]
14.3
[0.87]
17.0
[1.04]
19.0
[1.16]
20.5
[1.25]
22.5
[1.37]
25.4
[1.55]
29.00
[1.77]
31.8
[1.94]
36.1
[2.20]
38.0
[2.32]
41.0
[2.50]
45.1
[2.75]
Rated pressure bar
[psi]
276
[4000]
276
[4000]
276
[4000]
276
[4000]
276
[4000]
276
[4000]
276
[4000]
276
[4000]
276
[4000]
276
[4000]
276
[4000]
276
[4000]
241
[3500]
228
[3300]
207
[3000]
190
[2750]
Peak pressure bar
[psi]
303
[4400]
303
[4400]
303
[4400]
303
[4400]
303
[4400]
303
[4400]
303
[4400]
303
[4400]
303
[4400]
303
[4400]
303
[4400]
303
[4400]
265
[3850]
250
[3630]
228
[3300]
209
[3025]
Min speed min-1 (rpm) 1200 900 900 700 700 600 600 600 600 600 600 600 600 600 600 600
Max speed min-1 (rpm) 3400 3400 3400 3400 3400 3400 3400 3400 3400 3400 3200 3000 2750 2750 2500 2500
Theoretical flow
at max speed
l/min
[US gal/min]
24.0
[6.3]
32.3
[8.5]
36.7
[9.7]
42.9
[11.3]
48.5
[12.8]
57.9
[15.3]
64.6
[17.1]
69.6
[18.4]
76.3
[20.2]
86.4
[22.8]
92.8
[24.5]
95.4
[25.2]
99.0
[26.2]
104.5
[27.6]
120.4
[27.1]
112.7
[29.8]
Weight kg [lb] 7.2
[15.8]
7.3
[16.1]
7.4
[16.3]
7.5
[16.5]
7.6
[16.7]
7.8
[17.1]
7.9
[17.4]
7.9
[17.5]
8.1
[17.8]
8.3
[18.2]
8.4
[18.6]
8.6
[19.0]
8.8
[19.6]
9.0
[19.8]
9.1
[20.2]
9.4
[20.7]
Mass moment of inertia x 10-6 kg•m2
[x 10-6 lb•ft2]
60
[40]
71
[53]
77
[57]
85
[63]
92
[68]
104
[77]
105
[77]
119
[88]
128
[95]
141
[104]
157
[116]
170
[125]
188
[139]
197
[145]
218
[155]
228
[168]

* minimum speed at maximum pressure

Documents

Documents
Type Name Language Valid for Updated Download File type
Service guide Gear Pumps and Motors Packaging and Recycling Information English Multiple 11 May, 2023 428.8 KB .pdf
Service guide Gear Pumps and Motors Packaging and Recycling Information Italian Multiple 11 May, 2023 437.3 KB .pdf
User guide Rugid Aluminum Group 2 and 3 Pumps and Motors Technical Information English Multiple 17 Feb, 2023 8.4 MB .pdf
User guide Rugid Cast Iron Group 2.5 Pump Technical Information English Multiple 17 Feb, 2023 4.7 MB .pdf
Data sheet Rugid Cast Iron Group 2.5 XD Pump Data Sheet English Multiple 17 Feb, 2023 620.3 KB .pdf

Related products

  • if (isSmallPicture) { Aluminum gear motors including fan drives; } else if (isBigColumns) { Aluminum gear motors including fan drives } else { Aluminum gear motors including fan drives }
    GearMe gear motors including fan drives

    Our GearMe® gear motors are the ideal choice for a wide range of applications - from small to medium and large off-highway vehicles. Ultracompact fan drives are also available. They are ideal when both compactness and high efficiency are required.

  • if (isSmallPicture) { Rugid gear motors; } else if (isBigColumns) { Rugid gear motors } else { Rugid gear motors }
    Rugid Gear motors

    Specifically designed for demanding mobile equipment applications where maximum performance is required at peak power levels and operating temperatures, our cast iron gear motors including fan drives ensure great productivity and excellent fuel efficiency, along with reduced vehicle emissions.

  • if (isSmallPicture) { GearMe gear pumps; } else if (isBigColumns) { GearMe gear pumps } else { GearMe gear pumps }
    GearMe gear pumps

    Our gear pumps are robust and reliable. They are the ideal choice for a wide range of applications. From small to medium and large off-highway vehicles, as well as for industrial applications. Low noise gear pumps are also available. They are the ideal solution for steering applications in cab-equipped mobile machines and for electric/hybrid machines.

  • if (isSmallPicture) { shhark® AL low noise gear pump Gr 2; } else if (isBigColumns) { shhark® AL low noise gear pump Gr 2 } else { shhark® AL low noise gear pump Gr 2 }
    shhark® AL low noise gear pump Gr 2

    shhark® is our latest evolutionary low noise patented gear pump technology. An outstanding performance guaranteed throughout the whole life of the pump.

  • if (isSmallPicture) { ; } else if (isBigColumns) { } else { }
    Lumi gear pumps

    A solid product line for standard applications with unique design featuring cast iron flange and end cover for optimum reliability. Suitable for wide variety of applications that demands standard pump performance.

Related applications

  • if (isSmallPicture) { Construction; } else if (isBigColumns) { Construction } else { Construction }
    Construction

    Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.

  • if (isSmallPicture) { Crane and material handling; } else if (isBigColumns) { Crane and material handling } else { Crane and material handling }
    Crane and material handling

    Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.

  • if (isSmallPicture) { Hydraulic solutions for forestry machines; } else if (isBigColumns) { Hydraulic solutions for forestry machines } else { Hydraulic solutions for forestry machines }
    Forestry

    Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.

  • if (isSmallPicture) { Heavy machinery; } else if (isBigColumns) { Heavy machinery } else { Heavy machinery }
    Heavy machinery

    Think about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.

  • if (isSmallPicture) { Lawn and turf; } else if (isBigColumns) { Lawn and turf } else { Lawn and turf }
    Lawn and turf

    Lawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.

  • if (isSmallPicture) { Road building ; } else if (isBigColumns) { Road building } else { Road building }
    Road building

    Advanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.

Related solutions