Aluminum gear pumps

  • Overview
  • Product range
  • Documents
  • Related products
  • Related applications
  • Related solutions

Aluminum gear pumps

Our gear pumps are robust and reliable. They are the ideal choice for a wide range of applications - from small to medium and large off-highway vehicles, as well as for industrial applications.

  • Pressure-balanced design, ensuring sealing pressure, adapts automatically to operating conditions for improved overall efficiency and minimum energy losses
  • Minimized internal friction and perfectly fitting housing for an extended operating life
  • Modular and short versions of multi-stage units for high flexibility and compactness
  • Teflon® coated bushings for extended life under extreme temperature and pressure conditions
  • A variety of integrated valve options
  • One piece gear shaft construction

Product range

    Frame size Frame size Frame size Frame size Frame size
    ,25 ,45 ,57 ,76 1,3
Displacement cm3/rev
[in3/rev]
0.25
[0.015]
0.45
[0.027]
0.57
[0.034]
0.76
[0.045]
1,27
[0.075]
Peak pressure bar [psi] 200
[2900]
200
[2900]
200
[2900]
200
[2900]
200
[2900]
Rated pressure bar [psi] 180
[2600]
180
[2600]
180
[2600]
180
[2600]
180
[2600]
Min pressure at max speed bar [psi] 103
[1500]
103
[1500]
103
[1500]
103
[1500]
103
[1500]
Min speed at 103 bar [1500 psi] min-1 (rpm) 500 500 500 500 500
Max speed min-1 (rpm) 8000 8000 8000 8000 8000
Weight kg [lb] 0.40
[0.88]
0.45
[1.00]
0.46
[1.01]
0.47
[1.03]
0.48
[1.06]
Moment of inertia of rotating components x 10-6 kg•m2
[x 10-6 lb•ft2]
0.425
[10.09]
0.544
[12.91]
0.621
[14.74]
0.737
[17.49]
1.049
[24.89]
Theoretical flow at max speed l/min
[US gal/min]
2.00
[0.53]
3.60
[0.95]
4.56
[1.20]
5.32
[1.41]
6.35
[1.68]
Aluminum gear pump Gr 0
    Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size
    1,2 1,7 2,2 2,6 3,2 3,8 4,3 6,0 7,8 010 12,00
Displacement cm3/rev
[in3/rev]
1.18
[0.072]
1.57
[0.096]
2.09
[0.128]
2.62
[0.160]
3.14
[0.192]
3.66
[0.223]
4.19
[0.256]
5.89
[0.359]
7.59
[0.463]
9.94
[0.607]
12.00
[0.732]
SNP1NN                        
Peak pressure bar [psi] 270
[3915]
270
[3915]
270
[3915]
270
[3915]
270
[3915]
270
[3915]
270
[3915]
210
[3045]
170
[2465]
- -
Rated pressure bar [psi] 250
[3625]
250
[3625]
250
[3625]
250
[3625]
250
[3625]
250
[3625]
250
[3625]
190
[2760]
150
[2175]
- -
Min speed at 0-150 bar min-1 (rpm) 800 800 600 600 600 600 500 500 500 - -
Min speed at 150 bar to rated pressure min-1 (rpm) 1200 1200 1000 1000 1000 1000 800 800 800 - -
Max speed min-1 (rpm) 4000 4000 4000 4000 4000 4000 3000 3000 3000 - -
SEP1NN                        

Peak pressure

bar [psi] 230
[3335]
230
[3335]
230
[3335]
230
[3335]
230
[3335]
230
[3335]
230
[3335]
190
[2760]
160
[2320]
- -
Rated pressure bar [psi] 210
[3045]
210
[3045]
210
[3045]
210
[3045]
210
[3045]
210
[3045]
210
[3045]
170
[2465]
140
[2030]
- -
Min speed at 0-150 bar min-1 (rpm) 800 800 600 600 600 600 500 500 500 - -
Min speed at 150 bar to rated pressure min-1 (rpm) 1200 1200 1000 1000 1000 1000 800 800 800 - -
Max speed min-1 (rpm) 4000 4000 4000 4000 4000 4000 3000 3000 3000 - -
SKP1NN*                        
Peak pressure bar [psi] 270
[3915]
270
[3915]
270
[3915]
270
[3915]
270
[3915]
270
[3915]
270
[3915]
250
[3625]
220
[3190]
170
[2465]
140
[2030]
Rated pressure bar [psi] 250
[3625]
250
[3625]
250
[3625]
250
[3625]
250
[3625]
250
[3625]
250
[3625]
230
[3335]
200
[2900]
150
[2175]
120
[1740]
Min speed at 0-150 bar min-1 (rpm) 800 800 800 800 800 800 600 600 600 600 600
Min speed at 150 bar to rated pressure min-1 (rpm) 1200 1200 1000 1000 1000 1000 1000 800 800 800 -
Max speed min-1 (rpm) 4000 4000 4000 4000 4000 4000 3000 3000 3000 2000 2000
ALL (SNP1NN, SEP1NN, SKP1NN)                        
Weight kg [lb] 1.02
[2.26]
1.05
[2.31]
1.09
[2.40]
1.11
[2.45]
1.14
[2.51]
1.18
[2.60]
1.20
[2.65]
1.30
[2.87]
1.39
[3.06]
1.55
[3.42]
1.65
[3.64]
Moment of inertia of rotating components x 10-6 
kg•m2
[x 10-6 
lb•ft2]
3.2
[77]
3.7
[89]
4.4
[105]
5.1
[120]
5.7
[136]
6.4
[152]
7.1
[168]
9.3
[220]
11.4
[271]
14.6
[347]
17.1
[407]
Theoretical flow at max speed l/min
[US gal/min]
4.72
[1.25]
6.28
[1.66]
8.36
[2.21]
10.48
[2.77]
12.56
[3.32]
14.64
[3.87]
12.57
3.32]
17.67
[4.67]
22.77
[6.02]
19.88
[5.25]
24
[6.34]
Aluminum gear pump Gr 1

shhark® is the low noise external gear pump with outstanding performance guaranteed throughout the whole life of the pump.

Read more about the low noise shhark® pump

shhark® aluminum low noise gear pump Gr 2
Frame   4,0 6,0 8,0 011 014 017 019 022 025
Displacement cm3/rev
[in3/rev]
3.9
[0.24]
6.0
[0.37]
8.4
[0.51]
10.8
[0.66]
14.4
[0.88]
16.8
[1.02]
19.2
[1.17]
22.8
[1.39]
25.2
[1.54]
SNP2NN                    
Peak pressure bar [psi] 280
[4060]
280
[4060]
280
[4060]
280
[4060]
280
[4060]
280
[4060]
230
[3335]
200
[2900]
175
[2638]
Rated pressure bar [psi] 250
[3625]
250
[3625]
250
[3625]
250
[3625]
250
[3625]
250
[3625]
210
[4060]
180
[2310]
160
[2320]
Min speed at 0-100 bar min-1(rpm) 600 600 600 500 500 500 500 500 500
Min speed at 100-180 bar min-1(rpm) 1200 1200 1000 800 750 750 700 700 700
Min speed at 180 bar to rated pressure min-1(rpm) 1400 1400 1400 1200 1000 1000 1000 800 -
Max speed min-1(rpm) 4000 4000 4000 4000 3500 3000 3000 3000 3000
SKP2NN                    
Peak pressure bar
[psi]
280
[4060]
280
[4060]
280
[4060]
280
[4060]
280
[4060]
280
[4060]
260
[3770]
230
[3335]
200
[2900]
Rated pressure bar
[psi]
250
[3625]
250
[3625]
250
[3625]
250
[3625]
250
[3625]
250
[3625]
240
[3480]
210
[3045]
190
[2755]
Min speed at
max 0-100 bar
min-1 (rpm) 600 600 600 500 500 500 500 500 500
Min speed at
100-180 bar
min-1 (rpm) 1200 1200 1000 800 750 750 700 700 700
Min speed at 180
bar to rated pressure
min-1 (rpm) 1400 1400 1400 1200 1000 1000 1000 800 800
Max speed min-1 (rpm) 4000 4000 4000 4000 3500 300 3000 3000 3000
Both SNP2NN, SKP2NN                    
Weight kg [lb] 2.3
[5.1]
2.4
[5.3]
2.5
[5.5]
2.7
[5.8]
2.9
[6.3]
3.0
[6.5]
3.1
[6.7]
3.2
[7.0]
3.3
[7.3]
Moment of inertia of
rotating components
x 10-6 kg•m2
[x 10-6 lb•ft2]
21.3
[505]
26.5
[629]
32.4
[769]
38.4
[911]
47.3
[1122]
53.3
[1265]
59.2
[1405]
68.1
[1616]
74.1
[1758]
Theoretical flow at
max speed
l/min
[US gal/min]
15.6
[4.1]
24.0
[6.3]
33.6
[8.9]
43.2
[11.4]
50.4
[13.3]
50.4
[13.3]
57.6
[15.2]
68.4
[18.0]
75.6
[20.0]
Aluminum gear pump Gr 2
SNP3NN   Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size Frame size
    022 026 033 038 044 048 055 063 075 090
Displacement cm3/rev
[in3/rev]
22.1
[1.35]
26.2
[1.60]
33.1
[2.02]
37.9
[2.32]
44.1
[2.69]
48.3
[2.93]
55.1
[3.36]
63.4
[3.87]
74.4
[4.54]
88.2
[5.38]
Peak pressure bar
[psi]
270
[3910]
270
[3910]
270
[3910]
270
[3910]
270
[3910]
250
[3625]
250
[3625]
230
[3335]
200
[2900]
170
[2465]
Rated pressure bar
[psi]
250
[3625]
250
[3625]
250
[3625]
250
[3625]
250
[3625]
230
[3335]
230
[3335]
210
[3045]
180
[2610]
150
[2175]
Min speed min-1 (rpm) 800 800 800 800 800 800 800 600 600 600
Max speed min-1 (rpm) 3000 3000 3000 3000 3000 3000 2500 2500 2500 2500
Weight kg [lb] 6.8
[15.0]
6.8
[15.0]
7.2
[15.8]
7.3
[16.1]
7.5
[16.5]
7.6
[16.8]
7.8
[17.3]
8.1
[17.9]
8.5
[18.7]
8.9
[19.6]
Moment of inertia of
rotating components
x 10-6 kg•m2
[x 10-6 lb•ft2]
198
[4698]
216
[5126]
246
[5838]
267.2
[6340]
294.2
[6891]
312.2
[7408]
342.3
[8123]
378.3
[8977]
426.4
[10118]
486.5
[11545]
Theoretical flow at
max speed
l/min
[US gal/min]
66.3
[17.5]
78.6
[20.8]
99.3
[26.2]
113.7
[30.0]
132.3
[35.0]
144.9
[38.3]
137.8
[36.4]
158.5
[41.8]
186
[49.1]
220.5
[58.3]
Aluminum gear pump Gr 3
TAP4NN pump model   Frame size Frame size Frame size Frame size Frame size Frame size Frame size
    60 85 106 130 148 180 200
Displacement cm3/rev
[in3/rev]
58.0
[3.54]
83.3
[5.08]
103.4
[6.31]
126.1
[7.69]
143.8
[8.77]
174.1
[10.62]
194.3
[11.86]
Peak pressure bar
[psi]
230
[3335]
230
[3335]
230
[3335]
230
[3335]
220
[3190]
180
[2610]
160
[2320]
Rated pressure bar
[psi]
220
[3190]
220
[3190]
220
[3190]
220
[3190]
210
[3045]
170
[2465]
150
[2175]
Min speed min-1 (rpm) 650 650 600 550 500 500 480
Max speed min-1 (rpm) 3000 3000 2500 2500 2400 2400 2400
Weight kg [lb] 13.45
[29.65]
14.4
[31.75]
14.9
[32.85]
15.75
[34.72]
17.2
[37.92]
17.25
[38.03]
18
[39.68]
Moment of inertia of
rotating components
x 10-6 kg•m2
[x 10-6 lb•ft2]
682.7
[16193.6]
839
[19901.1]
965.2
[22894.5]
1106.5
[26246.2]
1216.4
[28853]
1216.4
[28853]
1530.3
[36298.7]
Theoretical flow at
max speed
l/min
[US gal/min]
174.4
[46.0]
249.9
[66.0]
258.5
[68.3]
315.2
[83.3]
345.1
[91.2]
417.8
[110.4]
466.3
[123.2]
Aluminum gear pump Gr 4

Documents

Documents
Type Name Language Valid for Updated Download File type
User guide Compact Muliple Pumps Aluminum Group 2 Technical Information English Multiple 29 Jul, 2022 4.2 MB .pdf
User guide Flex Program Aluminum Group 2 Technical Information English Multiple 24 Jun, 2022 3.8 MB .pdf
User guide Gear Pump Group 0, 1 Technical Information Japanese Multiple 23 Dec, 2020 6.1 MB .pdf
User guide Gear Pumps Group 0 and Group 1 English Multiple 31 Oct, 2019 7.4 MB .pdf
User guide Gear Pumps Group 2 Technical Information English Multiple 19 May, 2021 5.2 MB .pdf
User guide Gear Pumps Group 2 Technical Information Japanese Multiple 20 May, 2021 4.2 MB .pdf
User guide Gear Pumps Group 3 Technical Information Japanese Multiple 20 May, 2021 3.5 MB .pdf
User guide Gear Pumps Group 3 Technical Information Chinese (CN) Multiple 04 Nov, 2020 4.8 MB .pdf
User guide Gear Pumps Group 3 Technical Information English Multiple 20 May, 2021 4.5 MB .pdf
User guide Gear Pumps Group 4 Technical Information English Multiple 02 Oct, 2019 5.3 MB .pdf
User guide Gear Pumps Group 4 Technical Information Japanese Multiple 04 Aug, 2022 4.1 MB .pdf
Data sheet Shhark Low Noise Aluminum Gear Pumps Data Sheet English Multiple 28 Apr, 2021 895.6 KB .pdf
User guide Shhark Low Noise Aluminum Gear Pumps Group 2 Technical Information Japanese Multiple 20 Jun, 2022 2.7 MB .pdf
User guide Shhark Low Noise Aluminum Gear Pumps Group 2 Technical Information English Multiple 29 Jul, 2022 3.8 MB .pdf

Related products

  • if (isSmallPicture) { Aluminum gear motors including fan drives; } else if (isBigColumns) { Aluminum gear motors including fan drives } else { Aluminum gear motors including fan drives }
    Aluminum gear motors including fan drives

    Our aluminum gear motors including fan drives are the ideal choice for a wide range of applications. From small to medium and large off-highway vehicles. Ultracompact fan drives are also available. They are ideal when both compactness and high efficiency are required.

  • if (isSmallPicture) { Cast iron gear motors including fan drives; } else if (isBigColumns) { Cast iron gear motors including fan drives } else { Cast iron gear motors including fan drives }
    Cast iron gear motors including fan drives

    Specifically designed for demanding mobile equipment applications where maximum performance is required at peak power levels and operating temperatures, our cast iron gear motors including fan drives ensure great productivity and excellent fuel efficiency, along with reduced vehicle emissions.

  • if (isSmallPicture) { Cast iron gear pumps from Danfoss; } else if (isBigColumns) { Cast iron gear pumps from Danfoss } else { Cast iron gear pumps from Danfoss }
    Cast iron gear pumps

    Our cast iron gear pumps are 20% smaller than conventional gear products, and give great power density in a small package. Typical applications are skid steer loaders and heavy-duty machines.

Related applications

  • if (isSmallPicture) { Construction; } else if (isBigColumns) { Construction } else { Construction }
    Construction

    Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.

  • if (isSmallPicture) { Crane and material handling; } else if (isBigColumns) { Crane and material handling } else { Crane and material handling }
    Crane and material handling

    Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.

  • if (isSmallPicture) { Hydraulic solutions for forestry machines; } else if (isBigColumns) { Hydraulic solutions for forestry machines } else { Hydraulic solutions for forestry machines }
    Forestry

    Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.

  • if (isSmallPicture) { Heavy machinery; } else if (isBigColumns) { Heavy machinery } else { Heavy machinery }
    Heavy machinery

    Think about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.

  • if (isSmallPicture) { Lawn and turf; } else if (isBigColumns) { Lawn and turf } else { Lawn and turf }
    Lawn and turf

    Lawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.

  • if (isSmallPicture) { Road building ; } else if (isBigColumns) { Road building } else { Road building }
    Road building

    Advanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.

Related solutions