T-series, for tough applications
With pressure capability up to 350 bar [5,080 psi] and high starting torque, the T-series is the energy-efficient choice for the toughest working environments.
Leading performance with a long lifetime makes light work of the heaviest duties. Up against high pressures, thin oil or frequent reversals, our motors are guaranteed to perform smoothly and efficiently - even at low speed.
T-series characteristics
Motors with speed sensor
Ultra short motors
Motors with integrated brake
Motors with integrated flushing valve
Special dust seal ring for additional shaft seal protection
Features and benefits
High bearing capacity and robust cardan shaft design for longer life
Outstanding motor efficiency for reduced fuel consumption
Low leakage, securing energy savings
Short motors without bearings for compact integration in gear boxes and other flexible design options
Integrated flushing valve for continuous oil renewal and cooling in a closed circuit
Special mounting flange on wheel motors for optimal utilization of bearing capacity
Product range
Our large orbital motors are an excellent choice for the propel and work functions on many applications – including skid steer loaders, trench compactors, forestry harvester heads, and beet harvesters.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | TMK/TMKW/TMK FL Orbital Motors Technical Information | English | Multiple | 09 Mar, 2015 | 3.9 MB | |
User guide | TMK/TMKW/TMK FL Orbital Motors Technical Information | Japanese | Japan | 09 Mar, 2015 | 3.1 MB | |
User guide | TMT TMTU TMTW TMT FL Orbital Motors Technical Information | Japanese | Multiple | 08 Apr, 2022 | 6.7 MB | |
User guide | TMT TMTU TMTW TMT FL Orbital Motors Technical Information | English | Multiple | 09 Mar, 2015 | 7.7 MB | |
Data sheet | TMTHW Orbital Motor Data Sheet | English | Multiple | 10 Mar, 2015 | 500.7 KB | |
User guide | TMTHW Orbital Motor Technical Information Manual | English | Multiple | 10 Mar, 2015 | 1.3 MB | |
User guide | TMVW Orbital motor Technical Information Manual | Japanese | Japan | 09 Mar, 2015 | 1.0 MB | |
User guide | TMVW Orbital motor Technical Information Manual | English | Multiple | 09 Mar, 2015 | 1.6 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }O-seriesThe O-series is our flexible choice. Delivering premium power for large motors, medium to heavy-duty needs with pressure capability up to 275 bar (3,990 psi). Robust, reliable and designed with passion to care for our customers needs
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Speed sensorsSpeed sensor for orbital motors, LSHT motors and hydraulic motors. EMD speed sensor.