Speed sensors

  • Overview
  • Documents
  • Related products

Speed sensor

The speed sensor detects the shaft speed and the direction of rotation. The sensor is mounted to the endcover of a Danfoss motor and senses the speed from a magnet that is rotating inside the motor.

Features and benefits

Patented contact-free sensing mechanism, detecting both the speed and direction of orbital motors

Precise measurements at resolutions of 20-180 pulses/rev

3 optional output signals: pulse, and quadrature, and CAN bus

PLUS+1® Compliant with integrated microcontroller, enabling fast customization, setup, and easy system integration

Simple click-on mounting in motor end-cover, which ensures fast assembly and easy serviceability in the field

Robust and precise
Expect superior control with the robust and precise EMD speed sensor for orbital motors.

This PLUS+1® compliant EMD speed sensor offers high resolution capability. The simple click-on mounting to the motor end-cover ensures fast assembly and easy serviceability in the field.

Available for following orbital motors: OMM, OMP, OMR, OMS, OMT, OMV, TMK, TMT and TMV.

Features and benefits

  • Patented contact-free sensing mechanism, detecting both the speed and direction of orbital motors
  • Precise measurements at resolutions of 20-180 pulses/rev
  • 3 optional output signals: pulse, and quadrature, and CAN bus
  • PLUS+1® compliant with integrated microcontroller, enabling fast customization, setup, and easy system integration
  • Simple click-on mounting in motor end-cover, which ensures fast assembly and easy serviceability in the field

 

Application opportunities
The EMD speed sensor optimizes work function control in salt spreaders, forestry machinery, skid steer loaders, pavers and harvesters.

EMD speed sensor

These hall effect speed sensors come in both single and dual element options and provide accurate speed as well as direction sensing capabilities. These externally mounted acetal resin sensors are designed to withstand harsh environmental conditions and with protection circuitry are designed to handle potential common electrical hazards. Available on select R and W-series orbital motors.

PLUS+1® programmable and compliant hardware

PLUS+1® programmable and compliant hardware

Maximized machine productivity - PLUS+1® Compliance secures simple integration in optimized systems.

Get to know our PLUS+1® Compliance concept and benefits.

Documents

Documents
Type Name Language Valid for Updated Download File type
User guide EMD Speed Sensor for LSHT Orbital Motors Technical Information Manual English Multiple 16 Jul, 2021 3.3 MB .pdf

Related products