R-series

  • Overview
  • Documents
  • Related products
  • Related markets

R-series, the medium duty workhorse


The R-series is an outstanding performer in a wide range of mobile hydraulic applications. Highly efficient and dependable, these rugged motors are especially suited for low flow, high pressure situations. With several bearing options these motors are a perfect fit for use in every mobile hydraulic market.

RE Series motors offer incredibly stable performance at low speeds, and perform well in a wide range of applications. They are especially well suited for low flow, high pressure applications, due to very high volumetric efficiency. Four bearing options, combined with standard mounting flanges and output shafts, allow the motor to be configured to suit nearly any application.

Target applications

  • Medium-duty wheel drives
  • Augers
  • Mixers
  • Winch drives
  • Swing drives
  • Grapple heads
  • Feed rollers
  • Broom drives and more
RE

The configurator allows you to configurate R - and W-series motors and get access to 2 - and 3D drawings.

Go to configurator

Documents

Documents
Type Name Language Valid for Updated Download File type
User guide Orbital Motors Type RE Technical Information English Multiple 03 May, 2018 2.5 MB .pdf

Related products

  • Brake and motors combinations
    Brake and motors combinations

    Stand-alone spring applied, hydraulic release brakes provide safe stopping capabilities to many critical machine functions.

  • Brakes - stand alone
    Brakes – stand alone

    These stand-alone spring applied, hydraulic release brakes provide safe stopping capabilities to many critical machine functions.

Related markets