O-series, the flexible choice
The O-series is flexible beyond compare. Delivering premium power across the board, these motors cover small to large, medium to heavy-duty needs with pressure capability up to 275 bar (3,990 psi). Robust, reliable and designed to fulfill the latest emissions standards.
O-series characteristics
Motors with corrosion resistant parts
Wheel motors with recessed mounting flange
Motors with needle bearings
Motors in low leakage version
Motors with integrated brake
Motors with speed sensor
Features and benefits
Corrosion-resistant to withstand the most challenging conditions
Dust seal cap for resistance to high dust concentrations
Robust cardan shaft for longer life in demanding applications
Low leakage version for energy savings
Recessed mounting flange on wheel motors, giving optimal utilization of bearing capacity
Application opportunities
Our medium-size motors are easily installed in, for example, forklift trucks, turf care machinery, aerial lifts, winches, harvesting and planting equipment, sweepers and spreaders.
Product range
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | OMEW Orbital Motor with Brake Nose Technical Information Manual | English | Multiple | 09 Mar, 2015 | 1.5 MB | |
User guide | OMEW Orbital Motor with Brake Nose Technical Information Manual | Japanese | Japan | 09 Mar, 2015 | 1.4 MB | |
User guide | OML/OMM Orbital Motors Technical Information | English | Multiple | 09 Mar, 2015 | 3.5 MB | |
User guide | OML/OMM Orbital Motors Technical Information | Japanese | Japan | 09 Mar, 2015 | 2.1 MB | |
User guide | OMP/OMR/OMH Orbital Motors Technical Information | English | Multiple | 31 Jan, 2018 | 7.4 MB | |
User guide | OMP/OMR/OMH Orbital Motors Technical Information | Japanese | Japan | 09 Mar, 2015 | 18.4 MB | |
User guide | OMS/OMT/OMV Orbital Motors Technical Information | English | Multiple | 09 Mar, 2015 | 4.9 MB | |
User guide | OMS/OMT/OMV Orbital Motors Technical Information | Japanese | Japan | 09 Mar, 2015 | 10.9 MB | |
User guide | OMS-T-V - ATEX Certified Technical Information | English | United States | 27 Feb, 2020 | 5.6 MB | |
User guide | OMSW Orbital Motor with Brake Nose Technical Information Manual | English | Multiple | 09 Mar, 2015 | 1.9 MB |