Application specific track and swing drive motors
With industry leading Geroler® design, these orbital motors secures excellent efficiency, two speed and low slip performance designed for mini-excavators. They are tuned for low speed and offers all the features required for a compact direct drive application. This includes reinforced bearings, integrated brakes and features for a compact, low noise and easy maintenance solution.
Swing Motor portfolio
- S Swing Series
- 2K Swing Series
- 2.5K Swing Series
- 4K Swing Series
- 4.5K Swing Series
- 6K Swing Series
Track Motor portfolio
- K-D Series
- TRB Series
Features and benefits
Direct drive solution eliminating gear box
Low noise thanks to low-speed orbital technology
Excellent slow speed characteristic
Reduced energy consuming attributed to higher mechanical and volumetric efficiency
Less mechanical shocks by smooth and precise control


Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }2K, Delta, 4K, 4KC, 6K, 10K seriesBuilt for tough jobs, Danfoss Char-Lynn disc valve motors allow higher flows and pressures than spool valve motors.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }J, H, S, T seriesSmall but powerful, Danfoss Char-Lynn low-pressure spool valve motors are perfect for general purpose applications, from harvesting equipment to food processing plants. They provide reliable, continuous operation in demanding environments.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }OMT/OMV seriesThe OMT/OMV-series is our flexible choice. Delivering premium power for large motors, medium to heavy-duty needs with pressure capability up to 275 bar (3,990 psi). Robust, reliable and designed with passion to care for our customers needs.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }TMT/TMV/TMK seriesWith pressure capability up to 350 bar [5,080 psi] and high starting torque, the TMT/TMV/TMK-series is the energy-efficient choice for the toughest working environments.
Leading performance with a long lifetime makes light work of the heaviest duties. Up against high pressures, thin oil or frequent reversals, our motors are guaranteed to perform smoothly and efficiently - even at low speed. -
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Speed sensorsSpeed sensors for orbital motors, LSHT motors and hydraulic motors. EMD speed sensor