TMT/TMV/TMK series

  • Overview
  • Documents
  • Related products
  • Related markets

TMT/TMV/TMK series, for tough applications

With pressure capability up to 350 bar [5,080 psi] and high starting torque, the TMT/TMV/TMK series is the energy-efficient choice for the toughest working environments.
Leading performance with a long lifetime makes light work of the heaviest duties. Up against high pressures, thin oil or frequent reversals, our motors are guaranteed to perform smoothly and efficiently - even at low speed.

TMT/TMV/TMK series characteristics

Motors with speed sensor

Ultra short motors 

Motors with integrated brake 

Motors with integrated flushing valve 

Special dust seal ring for additional shaft seal protection

Features and benefits

High bearing capacity and robust cardan shaft design for longer life 

Outstanding motor efficiency for reduced fuel consumption 

Low leakage, securing energy savings 

Short motors without bearings for compact integration in gear boxes and other flexible design options 

Integrated flushing valve for continuous oil renewal and cooling in a closed circuit 

Special mounting flange on wheel motors for optimal utilization of bearing capacity 

Product range

Our large orbital motors are an excellent choice for the propel and work functions on many applications – including skid steer loaders, trench compactors, forestry harvester heads, and beet harvesters.

Type

TMK

Displacement [cm³/rev] [Min]

Displacement [cm³/rev] [Max]

Displacement [in³/rev] [Min]

Displacement [in³/rev] [Max]

Continuous oil flow [L/min] [Max]

Continuous oil flow [gal/min] [Max]

Intermediate output [hp] [Max]

Intermediate output [kW] [Max]

Intermediate pressure drop [bar] [Max]

Intermediate pressure drop [psi] [Max]

 

160

470

9.77

28.68

80

21.1

36

27

325

4715

 

TMK

Type

TMT

Displacement [cm³/rev] [Min]

Displacement [cm³/rev] [Max]

Displacement [in³/rev] [Min]

Displacement [in³/rev] [Max]

Continuous oil flow [L/min] [Max]

Continuous oil flow [gal/min] [Max]

Intermediate output [hp] [Max]

Intermediate output [kW] [Max]

Intermediate pressure drop [bar] [Max]

Intermediate pressure drop [psi] [Max]

250

630

15.37

38.39

125

33

68

51

350

5080 

TMT

Type

TMTHW

Displacement [cm³/rev] [Min]

Displacement [cm³/rev] [Max]

Displacement [in³/rev] [Min]

Displacement [in³/rev] [Max]

Continuous oil flow [L/min] [Max]

Continuous oil flow [gal/min] [Max]

Intermediate output [hp] [Max]

Intermediate output [kW] [Max]

Intermediate pressure drop [bar] [Max]

Intermediate pressure drop [psi] [Max]

 

315

800

18.5

48.82

200

52.8

87

65

350

5080

TMTHW

Type

 TMV

Displacement [cm³/rev] [Min]

Displacement [cm³/rev] [Max]

Displacement [in³/rev] [Min]

Displacement [in³/rev] [Max]

Continuous oil flow [L/min] [Max]

Continuous oil flow [gal/min] [Max]

Intermediate output [hp] [Max]

Intermediate output [kW] [Max]

Intermediate pressure drop [bar] [Max]

Intermediate pressure drop [psi] [Max]

400

800

24.41

48.82

200

52.8

150

112

350

5080

 

TMV

Documents

Documents
Type Name Language Valid for Updated Download File type
User guide TMK/TMKW/TMK FL Orbital Motors Technical Information English Multiple 09 Mar, 2015 3.9 MB .pdf
User guide TMK/TMKW/TMK FL Orbital Motors Technical Information Japanese Japan 09 Mar, 2015 3.1 MB .pdf
User guide TMT TMTU TMTW TMT FL Orbital Motors Technical Information Japanese Multiple 08 Apr, 2022 6.7 MB .pdf
User guide TMT TMTU TMTW TMT FL Orbital Motors Technical Information English Multiple 09 Mar, 2015 7.7 MB .pdf
Data sheet TMTHW Orbital Motor Data Sheet English Multiple 10 Mar, 2015 500.7 KB .pdf
User guide TMTHW Orbital Motor Technical Information Manual English Multiple 10 Mar, 2015 1.3 MB .pdf
User guide TMVW Orbital motor Technical Information Manual English Multiple 09 Mar, 2015 1.6 MB .pdf
User guide TMVW Orbital motor Technical Information Manual Japanese Japan 09 Mar, 2015 1.0 MB .pdf

Related products

Related markets