J, H, S, T series

  • Overview
  • Related products

Extended bearing life

Small but powerful, Danfoss Char-Lynn low-pressure J, H, S, T series motors are perfect for general purpose applications, from harvesting equipment to food processing plants. They provide reliable, continuous operation in demanding environments.

  • Technology - Gerotor/Geroler
  • Displacement - 5-22.8 cc (0.3 to 1.4 cu in)
  • Continuous pressure rating - 200 bar (2,900 psi)
Product cagtalogue

Optimized for smooth performance

Char-Lynn J, H, S, T series motors distribute pressurized fluid into and out of the Orbit gear set via valve slots integrated into the output shaft. You can optimize the valve for low-flow, low-speed needs to ensure smooth operation.

Designs based on the Orbit Principle

Our premium line of Char-Lynn motors feature a design based on the Orbit Principle, in which an internal gear rotates inside of an external fixed gear. These gerotor motors are known for their reliable high-power density, modularity and economic design.

Visit PowerSource

Visit PowerSource

In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.

Related products