Hydrokraft axial piston motors
High starting torque and high overall efficiency
Danfoss Hydrokraft axial piston motors are engineered with the largest shaft bearings available, for full through-drive capability and long life in harsh operating conditions. Hydrokraft products offer total application flexibility, with a wide range of control options.
- Technology - Axial piston
- Displacement - 66-750 cc (4.0 to 45.8 cu in)
- Continuous pressure rating - 350 bar (5,000 psi)
Pressure balanced
Rotating and pressure loaded parts are pressure balanced, to ensure your Hydrokraft motor runs smoothly and reliably, day after day.
Optional speed encoder
Give system operators greater precision control by adding a speed encoder to your Hydrokraft axial piston motor.

Advanced design features

Applications

Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.