Char-Lynn disc valve motors

Lowest pressure drop motor in the industry

Built for tough jobs, Danfoss Char-Lynn disc valve motors allow higher flows and pressures than spool valve motors. Available in standard mount, wheel mount or bearingless configurations, our disc valve motors provide unrivaled performance in a variety of applications.

  • Technology - Gerotor/Geroler
  • Displacement - 34-940 cc (2.1 to 57.4 cu in)
  • Continuous pressure rating - 310 bar (4,500 psi)

Customize a motor to meet your needs

Char-Lynn disc valve motors provide design flexibility. All disc valve motors are available with various configurations including displacement (geroler size), output shaft, bearing assembly, port configuration, mounting flange and more. 

A compact and reliable solution

The most compact brake on the market, Danfoss' Delta series motor with an integrated parking brake gives machine designers more flexibility without sacrificing the efficiency and performance customers have come to expect. Featuring the same mounting interface as a regular Delta motor, the Delta motor with brake’s compact design provides dependable load holding capabilities and smooth, reliable operation.

Visit PowerSource

Visit PowerSource

In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.