Reliable, efficient performance
Danfoss M-series vane motors give you an efficient and economical means of applying variable speed and rotary hydraulic power. These powerful, affordable motors offer variable horsepower and constant torque.
- Technology - Vane
- Displacement - 44-317 cc (2.6 to 19.3 cu in)
- Continuous pressure rating - 172 bar (2,500 psi)
Advanced features ensure longevity
Diametrically opposed inlet and outlet chambers reduce wear, while the dual-pressure plate increases operational efficiency.
Easy to configure and service
Flange and foot mounting options allow for greater application flexibility. The modular design offers easy access when it’s time to service the motor.
Performance you can count on
Danfoss Vane motors are field-proven to provide years of successful operation in plastic injection molding machines, conveyors and many other applications. The low inertia of rotating parts results in smooth, dependable operation.

Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.