Great price and performance
Danfoss medium-pressure variable piston motors are suited to many applications including lift trucks, compact wheel loaders, telescopic booms and utility vehicles. We offer these motors in sizes of 41 and 49cc, rated to 350 bar, with either manual or electronic controls.
- Technology - Axial piston
- Displacement - 41-49 cc (2.5 to 3.0 cu in)
- Continuous pressure rating - 370 bar (5,300 psi)
Flexible design accommodates a variety of applications
Numerous shaft and mounting options, three fixed displacement models and two variable displacement models provide flexibility in possible applications. These motors are uniquely suited to fit any application that requires continuous rotary motion at a remote location from the power source.
Configure a medium-pressure variable motor
Danfoss' medium-pressure fixed variable provide design flexibility. All variable piston motors are available with various configurations including displacement, output shaft, bearing assembly, port configuration, mounting flange and more.
Lightweight, durable housing
This housing is not only durable, it allows for easy access when it’s time to service the motor.



Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.