Lumi gear motors

  • Overview
  • Related products
  • Documents

Lumi gear motors

A solid product line for standard applications with unique design featuring cast iron flange and end cover for optimum reliability. Suitable for wide variety of applications that demands standard motor performance.

Features and benefits

Pressure-balanced design, ensuring sealing pressure, adapts automatically to operating conditions for improved overall efficiency and minimum energy losses

Teflon® coated bushings for optimum life under extreme temperature and pressure conditions

Consult your Danfoss representative for available configurations in your regions.

Related products

  • if (isSmallPicture) { Aluminum gear motors including fan drives; } else if (isBigColumns) { Aluminum gear motors including fan drives } else { Aluminum gear motors including fan drives }
    GearMe gear motors including fan drives

    Our GearMe® gear motors are the ideal choice for a wide range of applications - from small to medium and large off-highway vehicles. Ultracompact fan drives are also available. They are ideal when both compactness and high efficiency are required.

  • if (isSmallPicture) { Rugid gear motors; } else if (isBigColumns) { Rugid gear motors } else { Rugid gear motors }
    Rugid Gear motors

    Specifically designed for demanding mobile equipment applications where maximum performance is required at peak power levels and operating temperatures, our cast iron gear motors including fan drives ensure great productivity and excellent fuel efficiency, along with reduced vehicle emissions.

  • if (isSmallPicture) { GearMe gear pumps; } else if (isBigColumns) { GearMe gear pumps } else { GearMe gear pumps }
    GearMe gear pumps

    Our gear pumps are robust and reliable. They are the ideal choice for a wide range of applications. From small to medium and large off-highway vehicles, as well as for industrial applications. Low noise gear pumps are also available. They are the ideal solution for steering applications in cab-equipped mobile machines and for electric/hybrid machines.

  • if (isSmallPicture) { Rugid gear pumps from Danfoss; } else if (isBigColumns) { Rugid gear pumps from Danfoss } else { Rugid gear pumps from Danfoss }
    Rugid gear pumps

    Our Rugid gear pumps are 20% smaller than conventional gear products, and give great power density in a small package. Typical applications are skid steer loaders and heavy-duty machines.

  • if (isSmallPicture) { shhark® AL low noise gear pump Gr 2; } else if (isBigColumns) { shhark® AL low noise gear pump Gr 2 } else { shhark® AL low noise gear pump Gr 2 }
    shhark® AL low noise gear pump Gr 2

    shhark® is our latest evolutionary low noise patented gear pump technology. An outstanding performance guaranteed throughout the whole life of the pump.

Documents

Documents
Type Name Language Valid for Updated Download File type
Service guide Gear Pumps and Motors Packaging and Recycling Information English Multiple 11 May, 2023 428.8 KB .pdf
Service guide Gear Pumps and Motors Packaging and Recycling Information Italian Multiple 11 May, 2023 437.3 KB .pdf