Available in many sizes
Our GearMe gear motors are the ideal choice for a wide range of applications - from small to medium and large off-highway vehicles.
Available in three different frame sizes our aluminum gear motors feature high strength extruded aluminum housings, an aluminum rear cover and a front flange for a maximum strength and a low weight.
A broad variety of configurations are available with European or SAE flange options to meet widely varying machine requirements.
Our GearMe gear motors are designed to achieve significant improvement in overall efficiency. Use them to power your work functions and see your energy consumption reach a new low.
Our fixed displacement GearMe AL gear motors put your machine to work – providing maximum strength at minimum weight in the right frame size for your requirements.
Product range
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Service guide | Gear Pumps and Motors Packaging and Recycling Information | English | Multiple | 11 May, 2023 | 428.8 KB | |
Service guide | Gear Pumps and Motors Packaging and Recycling Information | Italian | Multiple | 11 May, 2023 | 437.3 KB | |
User guide | GearMe Aluminum Group 1, 2, and 3 Motor Technical Information | Japanese | Multiple | 16 Feb, 2023 | 9.3 MB | |
User guide | GearMe Aluminum Group 1, 2, and 3 Motor Technical Information | English | Multiple | 16 Feb, 2023 | 10.2 MB | |
User guide | GearMe Aluminum Group 2 and 3 Fan Drive Motors Technical Information | English | Multiple | 16 Feb, 2023 | 8.9 MB | |
User guide | GearMe Aluminum Group 2 and 3 Fan Drive Motors Technical Information | Japanese | Multiple | 16 Feb, 2023 | 7.3 MB | |
Data sheet | GearMe Ultra Compact Reversing Proportional Fan Drive Motor Data Sheet | English | Multiple | 17 Feb, 2023 | 486.2 KB |
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Crane and material handlingCranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Heavy machineryThink about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Lawn and turfLawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Road buildingAdvanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Fan drivesOptimize fan drive solutions with the Reverse Displacement Motor (RDM) and the new Series 45 Fan Drive Control (FDC). The RDM is a breakthrough in technological innovation and engineering.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Thermal managementDanfoss is here to help. With our complete fan drive solution, Danfoss is able to help you maximize available engine power. As well as, decrease fuel costs and increase operator productivity.
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Rugid Gear motorsSpecifically designed for demanding mobile equipment applications where maximum performance is required at peak power levels and operating temperatures, our cast iron gear motors including fan drives ensure great productivity and excellent fuel efficiency, along with reduced vehicle emissions.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }GearMe gear pumpsOur gear pumps are robust and reliable. They are the ideal choice for a wide range of applications. From small to medium and large off-highway vehicles, as well as for industrial applications. Low noise gear pumps are also available. They are the ideal solution for steering applications in cab-equipped mobile machines and for electric/hybrid machines.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Rugid gear pumpsOur Rugid gear pumps are 20% smaller than conventional gear products, and give great power density in a small package. Typical applications are skid steer loaders and heavy-duty machines.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }shhark® AL low noise gear pump Gr 2shhark® is our latest evolutionary low noise patented gear pump technology. An outstanding performance guaranteed throughout the whole life of the pump.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Lumi gear pumpsA solid product line for standard applications with unique design featuring cast iron flange and end cover for optimum reliability. Suitable for wide variety of applications that demands standard pump performance.