Specifically designed for demanding mobile equipment applications
The compact size (20% smaller than conventional gear motors), with side and rear port options, adds to the design flexibility for installation in tighter places. Additionally, the use of high temperature seals and a dust resistant shaft seal protector improve performance and help extend operating life.
The D-motor differs slightly from the D-pump in internal design. The D-pump uses a thicker dual pressure-balanced thrust plate design to ensure high starting torque and long life with lower viscosity oils. The design of the body allows for high axial and radial external loads without the need for an outrigger bearing assembly.
For fan drive applications, a variety of valve options are offered for great flexibility. This allows for integrated reversing, proportional relief, fixed relief, and anti-cavitation valves.
Specifically designed for demanding mobile equipment applications where maximum performance is required at peak power levels and operating temperatures. Our cast iron motors ensure great productivity and excellent fuel efficiency along with reduced vehicle emissions.
Features and benefits
Non-tin-coated external surface allowing higher bearing loads due to high pressures
Thrust plate design for high efficiency over a wide temperature range
Teflon® coated bushings for extended life under extreme temperature and pressure conditions
A high strength cast iron construction for efficient performance in continuous operation
Custom engineered shaft bearings and dual pressure-balanced thrust plates for high starting torque and long life
Easy installation in optimized machines due to compact, power-dense design
Viton® seals are standard to sustain higher temperature and fluid capabilities
A variety of integrated valve options
Documents
Related products
-
Aluminum gear motors including fan drives
Our aluminum gear motors including fan drives are the ideal choice for a wide range of applications. From small to medium and large off-highway vehicles. Ultracompact fan drives are also available. They are ideal when both compactness and high efficiency are required.
-
Aluminum gear pumps
Our gear pumps are robust and reliable. They are the ideal choice for a wide range of applications. From small to medium and large off-highway vehicles, as well as for industrial applications. Low noise gear pumps are also available. They are the ideal solution for steering applications in cab-equipped mobile machines and for electric/hybrid machines.
Related applications
-
Construction
Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
Forestry
Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.