Takes the heat. Delivers the performance. American-made Aeroquip by Danfoss steam hose and fittings.

Unleash unrivaled steam performance with Aeroquip steam hoses and Danfoss EJ crimp fittings. When it comes to demanding steam applications, reliability and safety are paramount.
Pairing Aeroquip steam hoses – including the robust EH084 Steam Slayer and the high-performance H9568 Concord 250 Steam – with Danfoss EJ crimp fittings delivers a winning combination. Danfoss EJ fittings provide a secure, leak-free connection, engineered to withstand the extreme temperatures and pressures of steam systems. This pairing ensures maximum uptime, reduces the risk of costly leaks and failures, and provides a safer operating environment. Experience the peace of mind that comes with knowing your steam system is built for superior performance and lasting durability. Choose Aeroquip steam hoses and Danfoss EJ crimp fittings for unmatched reliability in your steam applications.
Product range

Steam application are inherently dangerous, so it is imperative to utilize products designed and engineered to provide maxiumum safety. The Aeroquip Steam Slayer hose boast a life span of over 2000 hours, twice our competitors hoses. The Steam Slayer hose can withstand temperatures from -40ºF to intermittent +450ºF and is ideal for product processing and equipment cleaning areas.

Steam transfer can be a very dangerous application, therefore it is crucial to utilize products that are designed and built to provide maximum safety and reliability. Built with an EPDM construction and allowing a safe transfer up to 450ºF, Concord 250 is a premium solution on the market for steam transfer. Aeroquip provides a full system solution offering our qualified EJ fitting in either bulk or assembly that seamlessly partner with our Concord 250 hose. This hose is ideal for in-plant processing and cleaning applications.
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|